PowerPlay™ High-Power Connectors and Cables

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

PowerPlay is a high-power, single-pole and multipole connector series — with four different circular and rectangular packaging options: SuperNine Series III triple-start, SuperNine Series I bayonet, Series 806 micro-miniature, and Micro-Crimp precision rectangular. The connector series combines Glenair signature raised tower insert architecture, Crown Ring contacts, and TurboFlex cable compatibility into the interconnect industry's most innovative power solution. PowerPlay's high-conductivity Crown Ring contact and dielectric insert technology delivers 5,000 VAC dielectric withstanding voltage. Raised safe-touch socket tower and available safe-touch pin meets industry protection requirements for high power distribution applications.

  • 5000 VAC dielectric withstanding voltage
  • High current, low-resistance, and superior vibration performance
  • Safe-touch finger-proofing
  • Integrated band platform cable shield termination
  • Compatible with TurboFlex high-flexibility cable
  • Support for bus-bar and other wire terminations
  • Multi-pin arrangements for size 8 and 4 AWG contacts. Single-pole arrangements for 2, 1/0, 2/0, and 4/0 contacts. Options for 20 AWG interlock contacts on all sizes

Reference

PowerPlay™

PowerPlay™ High-Power Connectors and Cables

A Complete Ecosystem of Lightweight Vibration- and Shock-Resistant Connectors, Contacts, and Cables

Series 973

  • eBook
  • PDF (Single pages, print friendly)

SuperNine Series I and III PowerPlay™

  • SuperNine Series I & III Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference: SuperNine Series I and III PowerPlay

973-001-G6
G6 Plug 973-001-G6

SuperNine Series III PowerPlay Triple-Start G6 Plug. Connector Weights

973-001-00
973-001-D0
973-001-CS
Panel-Mount Receptacles 973-001-00 973-001-D0 973-001-CS

SuperNine Series III PowerPlay Triple-Start Panel-Mount Receptacles. Connector Weights

973-001-07
Jam-Nut Receptacle 973-001-07

SuperNine Series III PowerPlay Triple-Start Jam-Nut Receptacle. Connector Weights

973-001-05
In-Line Receptacle 973-001-05

SuperNine Series III PowerPlay Triple-Start In-Line Receptacle. Connector Weights

973-002-00
973-002-D0
973-002-CS
Panel-Mount Receptacles 973-002-00 973-002-D0 973-002-CS

SuperNine Series III PowerPlay with Lug Style Contact

973-002-07
Jam-Nut Mount Receptacle 973-002-07

SuperNine Series III PowerPlay with Lug Style Contact, Jam-Nut Mount Receptacle

973-003-00
973-003-D0
973-003-CS
Panel-Mount Receptacles 973-003-00 973-003-D0 973-003-CS

SuperNine Series III PowerPlay with Threaded Contacts

973-003-07
Jam-Nut Receptacle 973-003-07

SuperNine Series III PowerPlay with Threaded Contacts, Jam-Nut Receptacle

973-005
Bulkhead Feedthru Connector 973-005

SuperNine Series III PowerPlay Triple-Start Bulkhead Feedthru Connector

973-006-00
973-006-D0
973-006-CS
Panel-Mount Receptacle Connectors 973-006-00 973-006-D0 973-006-CS

SuperNine Series III PowerPlay with PC Tail Contacts

973-006-07
Jam-Nut Receptacle 973-006-07

SuperNine Series III PowerPlay with PC Tail Contacts, Jam-Nut Receptacle

660-137
Receptacle Cover 660-137

SuperNine Series III PowerPlay Triple-Start Receptacle Cover

660-023
Plug Cover 660-023

SuperNine Series III PowerPlay Triple-Start Plug Cover

620H*011
Saddle Clamp, General Purpose 620H*011

Saddle Clamp, General Purpose

870H001
Swing-Arm Saddle Clamp 870H001

Swing-Arm Saddle Clamp for SuperNine Series III

870H004
Swing-Arm Saddle Clamp, Composite, EMI Banding 870H004

Swing-Arm Saddle Clamp, Composite, EMI Banding for SuperNine Series III

390H*055
EMI+Environmental Backshell, Self-Locking 390H*055

EMI+Environmental Backshell, Self-Locking for SuperNine Series III

973-004-G6
G6 Plug with EMI Spring 973-004-G6

SuperNine Series I Bayonet PowerPlay G6 Plug with EMI Spring

973-004-00
973-004-D0
973-004-CS
Panel-Mount Receptacles 973-004-00 973-004-D0 973-004-CS

SuperNine Series I Bayonet PowerPlay Panel-Mount Receptacles

973-004-07
Jam-Nut Receptacle 973-004-07

SuperNine Series I Bayonet PowerPlay Jam-Nut Receptacle

660-140
Plug Cover 660-140

SuperNine Series I Bayonet PowerPlay Plug Cover

660-141
Receptacle Cover 660-141

SuperNine Series I Bayonet PowerPlay Receptacle Cover

870H001
Swing-Arm Saddle Clamp 870H001

Swing-Arm Saddle Clamp for SuperNine Series I

870H004
Swing-Arm Saddle Clamp, Composite, EMI Banding 870H004

Swing-Arm Saddle Clamp, Composite, EMI Banding for SuperNine Series I

390H*055
EMI+Environmental Backshell, Self-Locking 390H*055

EMI+Environmental Backshell, Self-Locking for SuperNine Series I

Series 806 Mil-Aero High-Density PowerPlay

Save Size and Weight with Series 806 Versus D38999

Series 806 Mil-Aero is the Glenair micro miniature circular series offering significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, industrial robotics, and transportation systems. Designed for general use in harsh vibration, shock, and environmental settings—as well as high-altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards—the Series 806 Mil-Aero features numerous mechanical design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors. PowerPlay versions of the Series 806 leverage all of these performance and design advantages, combined with support for PowerPlay contacts, safe-touch inserts, and TurboFlex cable.

  • Series 806 Mil-Aero Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference

806-091
Plug Connector 806-091

Series 806 Mil-Aero PowerPlay Plug Connector

806-092
Square-Flange Receptacle Connector 806-092

Series 806 Mil-Aero PowerPlay Square-Flange Receptacle Connector

806-093
Jam-Nut Receptacle Connector 806-093

Series 806 Mil-Aero PowerPlay Jam-Nut Receptacle Connector

667-440
667-441
667-443
Receptacle and Plug Covers 667-440 667-441 667-443

667-440 Receptacle Cover
667-441 Plug Cover
667-443 Receptacle Cover, Self-Locking
Series 806 Mil-Aero PowerPlay

627V234
Composite Swing-Arm Flex Strain Relief with EMI Adapter 627V234

Series 806 Mil-Aero PowerPlay Composite Swing-Arm® Flex Strain Relief with EMI Adapter

Swing-Arm® Backshells
Swing-Arm Articulating 3-in-1 Strain Relief Backshells

Swing-Arm® Articulating 3-in-1 Strain Relief Backshells — Saddle clamp, braid sock, composite and metal, banding adapter and Flex arm options

620V*080
Metal Strain Relief Cable Clamp 620V*080

Series 806 Mil-Aero PowerPlay Metal Strain Relief Cable Clamp

380V*143
Metal EMI/RFI Full Radius Profile Backshell 380V*143

380VS143 EMI Backshell, Straight
380VM143 EMI Backshell, 45°
380VN143 EMI Backshell, 90°
Series 806 Mil-Aero PowerPlay

Series 971 Micro-Crimp PowerPlay Rectangular Connectors

High-Power Rectangular Connector for Propulsion Applications

The Series 971 Micro-Crimp PowerPlay is a signature Glenair rectangular power connector, purpose-designed for electrical and hybrid electrical aircraft propulsion applications. The series is equipped with a unique raised tower architecture for improved creep path electrical performance. Series 971 is equipped with the Glenair high-temperature and high-shock resistant Crown Ring power contact and is fully compatible with ultra high flexibility TurboFlex cable. Supplied in nine high-density power insert arrangements with #8, #4, #2, and #1/0 contacts. Interlock last-mate / first-break arrangements with conventional #20 contacts are also supported. Raised socket towers and safe-touch pin contacts ensure operator safety. Connector shells and bodies are precision-machined from aluminum or stainless steel material and are fully shrouded for electromagnetic compatibility. Full environmental sealing ensures life-of-system reliability in even the harshest high-altitude environments.

  • Series 971 Rectangular with Raised Tower Architecture
  • High-Temperature Crown Ring Contacts
  • Compatible TurboFlex Cabling

Reference

971-010
Rectangular Plug with Safe-Touch Crimp-Removable Contacts 971-010

Rectangular Plug with Safe-Touch Crimp-Removable Contacts

971-011
Rectangular Receptacle with Crimp-Removable Crown Ring Contacts 971-011

Rear-Mount Rectangular Receptacle with Crimp-Removable Crown Ring Contacts

971-012
Rectangular Receptacle with Lug Contacts 971-012

Rear-Mount Rectangular Receptacle with Lug Contacts

971-013
Rectangular Rear-Mount Receptacle for Bus-Bar Termination 971-013

Rectangular Rear-Mount Receptacle for Bus-Bar Termination

971-016
Rectangular Rear Float-Mount Plug with Crimp-Removable Contacts 971-016

Rectangular Rear Float-Mount Plug with Crimp-Removable Contacts

971-017
Rectangular Rear Blind-Mate Receptacle with Crimp-Removable Contacts 971-017

Rectangular Rear Blind-Mate Receptacle with Crimp-Removable Contacts

TurboFlex High-Current, High-Power Cables

TurboFlex is an ultra flexible and rugged power cable solution ideal for high-power electrical distribution and propulsion applications such as battery-plant-to-inverter-to-electric-motor cables for eVTOL aircraft. Constructed from rope-lay configuration copper or aluminum wire and jacketed with Glenair signature Duralectric insulation, TurboFlex cables are optimized for use in an ecosystem of Glenair signature contact and connector technologies. Turnkey connectorized or lugged cable assemblies — fully tested and ready for immediate use — provide reliable high-temperature tolerant performance up to 4500 VAC.

Reference

967-600
TurboFlex M AS22759-Type Conductor, Duralectric D Insulation, 725-2875 VAC 967-600

TurboFlex® M AS22759-Type Conductor, Duralectric™ D Insulation, 725-2875 VAC

967-601
TurboFlex M Copper Core, Dual-Layer Duralectric D Jackets and Metallic Braided Shield, 725-2875 VAC 967-601

TurboFlex® M Copper Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 725-2875 VAC

967-602
TurboFlex M Copper Core, Duralectric D Insulation, Metallic Braided Shield, Fabric Overbraid 725-2875 VAC 967-602

TurboFlex® M Copper Core, Duralectric™ D Insulation, Metallic Braided Shield, Fabric Overbraid, 725-2875 VAC

967-022
TurboFlex M Copper Core, Lightweight Duralectric L Insulation, 2000 VAC 967-022

TurboFlex® M Copper Core, Lightweight Duralectric™ L Insulation, 2000 VAC

967-024
TurboFlex M Copper Core, Lightweight Duralectric L Insulation Jacket, Metallic Braided Shield, 2000 VAC 967-024

TurboFlex® M Copper Core, Lightweight Duralectric™ L Insulation / Jacket, Metallic Braided Shield, 2000 VAC

961-106-2000
TurboFlex R Copper Core, Duralectric D Insulation, 2000 VAC 961-106-2000

TurboFlex® R Copper Core, Duralectric™ D Insulation, 2000 VAC

961-107-2000
TurboFlex R Copper Core, Duralectric D Insulation and Jacket, 2000 VAC 961-107-2000

TurboFlex® R Copper Core, Duralectric™ D Insulation and Jacket, 2000 VAC

961-108-2000
TurboFlex R Copper Core, Duralectric L Insulation, 2000 VAC 961-108-2000

TurboFlex® R Copper Core, Duralectric™ L Insulation, 2000 VAC

Series 850 High-Power Crown Ring Contacts

For Reduced Contact Resistance, Superior Conductivity, and Higher Temperature-Tolerance than Conventional AS39029 Contacts and Specialized High-Power Contacts from Other Manufacturers

Reference

850-325
Crown Ring Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-325

Crown Ring Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-326
Crown Ring Socket Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-326

Crown Ring Socket Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-305
Crown Ring Socket Contacts for Series 806 PowerPlay 850-305

Crown Ring Socket Contacts for Series 806 PowerPlay

850-202-20
850-346-20
#20 Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-202-20 850-346-20

850-202-20 Size #20 Standard-Length Pin Contact
850-346-20 Size #20 Extended-Length Pin Contact (Interlock First-Mate / Last-Break)

850-347-20
AS39029/56 Type Crimp Socket Contact for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-347-20

AS39029/56 Type Crimp Socket Contact for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-356
Size #16 and Size #12 Pin Contacts for Series 806 Mil-PowerPlay Connectors 850-356

Size #16 and Size #12 Pin Contacts for Series 806 Mil-PowerPlay Connectors

809-111
Size #16 Socket Contacts for Series 806 PowerPlay Connectors 809-111

Size #16 Socket Contacts for Series 806 PowerPlay Connectors

809-113
Size #12 Socket Contacts for Series 806 PowerPlay Connectors 809-113

Size #12 Socket Contacts for Series 806 PowerPlay Connectors

850-159
850-158
Size #8 Pin and Socket Contacts for Series 806 PowerPlay Connectors 850-159 850-158

Size #8 Pin and Socket Contacts for Series 806 PowerPlay Connectors

850-094
850-095
Size #22HD Pin and Socket Contacts for Series 806 PowerPlay Connectors 850-094 850-095

Size #22HD Pin and Socket Contacts for Series 806 PowerPlay Connectors

851-016
Crimp-Style Terminal Lug 851-016

Crimp-Style Terminal Lug

Crown Ring Tooling
Crown Ring Contact Crimp Tooling for 850-325 Pin and 850-326 Socket

Crown Ring Contact Crimp Tooling for 850-325 Pin and 850-326 Socket

979-008
Holding Wrench, PowerPack, for Rectangular PowerPlay Connectors 979-008

Holding Wrench, PowerPack, for Rectangular PowerPlay Connectors

600-320
Jam Nut Wrench for PowerPlay Connectors 600-320

Jam Nut Wrench for PowerPlay Connectors

600-325
Torque Holder for PowerPlay Connectors 600-325

Torque Holder for PowerPlay Connectors

Termination Guide
Crown Ring Contact Termination, Installation, and Removal

How to Terminate, Install, and Remove Crown Ring Contacts