Series ITS™

Series ITS™

MIL-DTL-5015 Type Reverse Bayonet Connectors

At their most basic level, rail system interconnect design challenges are similar to other transport modes. Reducing weight is a critical issue, especially for high-speed and Maglev rail systems. Shielding electromagnetic interference is important, especially in sensitive electronic systems such as engine monitoring and diagnostic sensors. Basic mechanical protection of cables, conductors and contacts is a standard requirement especially when frequent mating and unmating is required, or when cables are routed through exposed intercar or undercar locations. To ensure rapid and accurate car linking and cabin reconfigurations, interconnects must be easy to couple and keyed to avoid mis-mating. Vibration, shock and connector decoupling problems are also common in rail applications, and require focused attention when selecting shell materials and mating technologies. As passenger and crew safety is paramount — interconnection systems must not compound flammability, smoke or toxicity risks.

But make no mistake: the overriding challenge is environmental. Rail and transportation systems represent one of the most challenging environments for the long-term survivability and reliability of interconnect cables and assemblies. From high-speed rail transportation systems to heavy railway freight lines, the standard daily fare of the rail industry is one harsh environmental challenge after another.

Electrical and signal interconnections in rail car linkages, for example, are subject to significant environmental abuse. Undercar cables, exposed to splashing, mud, diesel exhaust and high heat, require extremely robust environmental protection. Locomotives are brutal testing grounds for cable systems which are subjected to hot oils, solvents, and fuel spills, not to mention high heat and other environmental stress factors. In fact, it’s fair to say that the harsh environment of a locomotive engine compartment is where poorly designed or minimally protected interconnect cables go to die.

For this reason, the art of designing rail industry interconnect cables that provide long-life and value depends on a comprehensive understanding of the environmental stress factors that can, at a minimum, diminish performance, and at their worst lead to complete system failure. Glenair is an expert in the design of cable, box and conduit wire protection systems that prevent environmental damage and ensure longevity of service. The design and manufacture of environmentally sealed connectors, backshells and other components that keep interconnect systems free of corrosion has been our bread-and-butter business for over 50 years.

This catalog presents one of the core Glenair interconnect technologies that is specifically geared for use in rail systems, agricultural equipment, military vehicles and other harsh, environmental applications.

Introduction

Technical Reference

Part Number Index

Manual

Product Datasheet

Related Catalog

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Series ITS™

Series ITS™

MIL-DTL-5015 Type Reverse Bayonet Connectors

  • eBook
  • PDF (Single pages, print friendly)

On this page...

Series ITS

Series ITS

Reverse Bayonet Connector Assemblies

Section B

Product Features

ITS 3100 A N0 and ITS 4100 A N0

ITS 3100 A N0 and ITS 4100 A N0

Front Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 3100 A and ITS 3100 R, ITS 4100 A and ITS 4100 R

ITS 3100 A and ITS 3100 R
ITS 4100 A and ITS 4100 R

Front Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 3100 A BR and ITS 3100 R BR, ITS 4100 A BR and ITS 4100 R BR

ITS 3100 A BR and ITS 3100 R BR
ITS 4100 A BR and ITS 4100 R BR

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3100 A PG and ITS 3100 R PG, ITS 4100 A PG and ITS 4100 R PG

ITS 3100 A PG and ITS 3100 R PG
ITS 4100 A PG and ITS 4100 R PG

Front Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 3100 A FM and ITS 3100 R FM, ITS 4100 A FM and ITS 4100 R FM

ITS 3100 A FM and ITS 3100 R FM
ITS 4100 A FM and ITS 4100 R FM

Front Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Glands
ITS 3100 A PHM and ITS 3100 R PHM, ITS 4100 A PHM and ITS 4100 R PHM

ITS 3100 A PHM and ITS 3100 R PHM
ITS 4100 A PHM and ITS 4100 R PHM

Front Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 3100 A PHM-EMI67 and ITS 4100 A PHM-EMI67

ITS 3100 A PHM-EMI67 and ITS 4100 A PHM-EMI67

Front Panel Mount Square Flange Receptacle Assembly with EMI/RFI PHM Backshell
ITS 3100 F and ITS 4100 F

ITS 3100 F and ITS 4100 F

Front Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3100 A N5 and ITS 3100 R N5, ITS 4100 A N5 and ITS 4100 R N5

ITS 3100 A N5 and ITS 3100 R N5
ITS 4100 A N5 and ITS 4100 R N5

Front Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3100 G and ITS 4100 G

ITS 3100 G and ITS 4100 G

Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3100 GR and ITS 4100 GR

ITS 3100 GR and ITS 4100 GR

Front Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3100 RS and ITS 4100 RS

ITS 3100 RS and ITS 4100 RS

Front Panel Mount Square Flange Receptacle with Lipped Backshell
ITS 3100 SP and ITS 4100 SP

ITS 3100 SP and ITS 4100 SP

Front Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3100 A ZL and ITS 3100 R ZL, ITS 4100 A ZL and ITS 4100 R ZL

ITS 3100 A ZL and ITS 3100 R ZL
ITS 4100 A ZL and ITS 4100 R ZL

Front Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 3101 A N0 and ITS 4101 A N0

ITS 3101 A N0 and ITS 4101 A N0

In-Line Cylindrical Receptacle with Accessory Mounting Thread
ITS 3101 A and ITS 3101 R, ITS 4101 A and ITS 4101 R

ITS 3101 A and ITS 3101 R
ITS 4101 A and ITS 4101 R

In-Line Cylindrical Receptacle with Backshell for the Attachment of Additional Accessories
ITS 3101 A BR and ITS 3101 R BR, ITS 4101 A BR and ITS 4101 R BR

ITS 3101 A BR and ITS 3101 R BR
ITS 4101 A BR and ITS 4101 R BR

In-Line Cylindrical Receptacle with Backshell for Termination of UNI4883 Rubber Conduits
ITS 3101 A PG and ITS 3101 R PG, ITS 4101 A PG and ITS 4101 R PG

ITS 3101 A PG and ITS 3101 R PG
ITS 4101 A PG and ITS 4101 R PG

In-Line Cylindrical Receptacle with Backshell for Use with PG Cable Glands
ITS 3101 A FM and ITS 3101 R FM, ITS 4101 A FM and ITS 4101 R FM

ITS 3101 A FM and ITS 3101 R FM
ITS 4101 A FM and ITS 4101 R FM

In-Line Cylindrical Receptacle Assembly with Backshell for Use with Metric Cable Glands
ITS 3101 A PHM and ITS 3101 R PHM, ITS 4101 A PHM and ITS 4101 R PHM

ITS 3101 A PHM and ITS 3101 R PHM
ITS 4101 A PHM and ITS 4101 R PHM

In-Line Cylindrical Receptacle Assembly with Environmental PHM Backshell
ITS 3101 A PHM-EMI67 and ITS 4101 A PHM-EMI67

ITS 3101 A PHM-EMI67 and ITS 4101 A PHM-EMI67

In-Line Cylindrical Receptacle Assembly with EMI/RFI PHM Backshell
ITS 3101 F and ITS 4101 F

ITS 3101 F and ITS 4101 F

In-Line Cylindrical Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3101 A N5 and ITS 3101 R N5, ITS 4101 A N5 and ITS 4101 R N5

ITS 3101 A N5 and ITS 3101 R N5
ITS 4101 A N5 and ITS 4101 R N5

In-Line Cylindrical Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3101 G and ITS 4101 G

ITS 3101 G and ITS 4101 G

In-Line Cylindrical Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 3101 GR and ITS 4101 GR

ITS 3101 GR and ITS 4101 GR

In-Line Cylindrical Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 3101 RS and ITS 4101 RS

ITS 3101 RS and ITS 4101 RS

In-Line Cylindrical Receptacle Assembly with Lipped Backshell
ITS 3101 SP and ITS 4101 SP

ITS 3101 SP and ITS 4101 SP

In-Line Cylindrical Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3101 A ZL and ITS 3101 R ZL, ITS 4101 A ZL and ITS 4101 R ZL

ITS 3101 A ZL and ITS 3101 R ZL
ITS 4101 A ZL and ITS 4101 R ZL

In Line Cylindrical Receptacle Assembly with BAND-IT Backshell
ITS 3102 A and ITS 4102 A, ITS 3102 R and ITS 4102 R

ITS 3102 A and ITS 4102 A
ITS 3102 R and ITS 4102 R

Front Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 02 PP

ITS 02 PP

Through Bulkhead Square Flange Receptable
Front Mount with "O" -Ring Seal
ITS 3102 Y

ITS 3102 Y

Front Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads
ITS 3103 Y

ITS 3103 Y

Rear Panel Mount Square Flange Receptacle with PCB Contacts
No Accessory Threads
ITS 3103 A and ITS 3103 R, ITS 4103 A and ITS 4103 R

ITS 3103 A and ITS 3103 R
ITS 4103 A and ITS 4103 R

Rear Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 31030 A N0 and ITS 41030 A N0

ITS 31030 A N0 and ITS 41030 A N0

Rear Panel Mount Square Flange Receptacle with Accessory Mounting Threads
ITS 31030 A and ITS 31030 R, ITS 41030 A and ITS 41030 R

ITS 31030 A and ITS 31030 R
ITS 41030 A and ITS 41030 R

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for the Attachment of Additional Accessories
ITS 31030 A BR and ITS 31030 R BR, ITS 41030 A BR and ITS 41030 R BR

ITS 31030 A BR and ITS 31030 R BR
ITS 41030 A BR and ITS 41030 R BR

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 31030 A PG and ITS 31030 R PG, ITS 41030 A PG and ITS 41030 R PG

ITS 31030 A PG and ITS 31030 R PG
ITS 41030 A PG and ITS 41030 R PG

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for Attachment of PG Cable Glands
ITS 31030 A FM and ITS 31030 R FM, ITS 41030 A FM and ITS 41030 R FM

ITS 31030 A FM and ITS 31030 R FM
ITS 41030 A FM and ITS 41030 R FM

Rear Panel Mount Square Flange Receptacle Assembly with Backshell for use with Metric Cable Gland
ITS 31030 A PHM and ITS 31030 R PHM, ITS 41030 A PHM and ITS 41030 R PHM

ITS 31030 A PHM and ITS 31030 R PHM
ITS 41030 A PHM and ITS 41030 R PHM

Rear Panel Mount Square Flange Receptacle Assembly with Environmental PHM Backshell
ITS 31030 A PMH-EMI67 and ITS 41030 A PMH-EMI67

ITS 31030 A PMH-EMI67 and ITS 41030 A PMH-EMI67

Rear Panel Mount Square Flange Receptacle Assembly with EMI/RFI PHM Cable Clamp
ITS 31030 F and ITS 41030 F

ITS 31030 F and ITS 41030 F

Rear Panel Mount Square Flange Receptacle Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 31030 A N5 and ITS 31030 R N5, ITS 41030 A N5 and ITS 41030 R N5

ITS 31030 A N5 and ITS 31030 R N5
ITS 41030 A N5 and ITS 41030 R N5

Rear Panel Mount Square Flange Receptacle Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 31030 G and ITS 41030 G

ITS 31030 G and ITS 41030 G

Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for Heat Shrink Tubing
ITS 31030 GR and ITS 41030 GR

ITS 31030 GR and ITS 41030 GR

Rear Panel Mount Square Flange Receptacle Assembly with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 31030 RS and ITS 41030 RS

ITS 31030 RS and ITS 41030 RS

Rear Panel Mount Square Flange Receptacle Assembly with Lipped Backshell
ITS 31030 SP and ITS 41030 SP

ITS 31030 SP and ITS 41030 SP

Rear Panel Mount Square Flange Receptacle Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 31030 A ZL and ITS 31030 R ZL, ITS 41030 A ZL and ITS 41030 R ZL

ITS 31030 A ZL and ITS 31030 R ZL
ITS 41030 A ZL and ITS 41030 R ZL

Rear Panel Mount Square Flange Receptacle Assembly with BAND-IT Backshell
ITS 31038 A and ITS 31038 R, ITS 41038 A and ITS 41038 R

ITS 31038 A and ITS 31038 R
ITS 41038 A and ITS 41038 R

Rear Panel Mount Square Flange Receptacle Assembly with 90° Backshell for the Attachment of Additional Accessories
ITS 3107 A and ITS 3107 R, ITS 4107 A and ITS 4107 R

ITS 3107 A and ITS 3107 R
ITS 4107 A and ITS 4107 R

Rear Panel Mount Jam Nut Receptacle
No Accessory Threads
ITS 31070 A N0 and ITS 31070 R N0, ITS 41070 A N0 and ITS 41070 R N0

ITS 31070 A N0 and ITS 31070 R N0
ITS 41070 A N0 and ITS 41070 R N0

Rear Panel Mount Jam Nut Receptacle with Accessory Mounting Threads
ITS 31070 A and ITS 31070 AR, ITS 41070 A and ITS 41070 AR

ITS 31070 A and ITS 31070 AR
ITS 41070 A and ITS 41070 AR

Rear Panel Mount Jam Nut Receptacle with Connector Accessory Mounting Threads
ITS 31070 GR and ITS 41070 GR

ITS 31070 GR and ITS 41070 GR

Rear Panel Mount Jam Nut Receptacle with Rotating Coupling Nut Backshell for Heat-Shrink Tubing
ITS 31078 A and ITS 31078 R, ITS 41078 A and ITS 41078 R

ITS 31078 A and ITS 31078 R
ITS 41078 A and ITS 41078 R

Rear Panel Mount Jam Nut Receptacle with 90° Backshell for the Attachment of Additional Accessories
ITS 3106 A N0 and ITS 4106 A N0

ITS 3106 A N0 and ITS 4106 A N0

Straight Cylindrical Plug Connector with Accessory Mounting Threads
ITS 3106 A and ITS 3106 R, ITS 4106 A and ITS 4106 R

ITS 3106 A and ITS 3106 R
ITS 4106 A and ITS 4106 R

Straight Cylindrical Plug Assembly with Backshell for the Attachment of Additional Accessories
ITS 3106 A BR and ITS 3106 R BR, ITS 4106 A BR and ITS 4106 R BR

ITS 3106 A BR and ITS 3106 R BR
ITS 4106 A BR and ITS 4106 R BR

Straight Cylindrical Plug Assembly with Backshell for Termination of UNI4883 Rubber Conduit
ITS 3106 A PG and ITS 3106 R PG, ITS 4106 A PG and ITS 4106 R PG

ITS 3106 A PG and ITS 3106 R PG
ITS 4106 A PG and ITS 4106 R PG

Straight Cylindrical Plug Assembly with Backshell for Attachment of PG Cable Glands
ITS 3106 A FM and ITS 3106 R FM, ITS 4106 A FM and ITS 4106 R FM

ITS 3106 A FM and ITS 3106 R FM
ITS 4106 A FM and ITS 4106 R FM

Straight Cylindrical Plug Assembly with Backshell for Use with Metric Cable Glands
ITS 3106 A PHM and ITS 3106 R PHM, ITS 4106 A PHM and ITS 4106 R PHM

ITS 3106 A PHM and ITS 3106 R PHM
ITS 4106 A PHM and ITS 4106 R PHM

Straight Cylindrical Plug Assembly with Environmental PHM Cable Clamp
ITS 3106 A PHM-EMI67 and ITS 4106 A PHM-EMI67

ITS 3106 A PHM-EMI67 and ITS 4106 A PHM-EMI67

Straight Cylindrical Plug Assembly with EMI/RFI PHM Backshell
ITS 3106 F and ITS 4106 F

ITS 3106 F and ITS 4106 F

Straight Cylindrical Plug Assembly with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3106 A N5 and ITS 3106 R N5, ITS 4106 A N5 and ITS 4106 R N5

ITS 3106 A N5 and ITS 3106 R N5
ITS 4106 A N5 and ITS 4106 R N5

Straight Cylindrical Plug Assembly with Class C (Environmental) IT3057 Cable Clamp
ITS 3106 G and ITS 4106 G

ITS 3106 G and ITS 4106 G

Straight Cylindrical Plug Assembly with Environmental Backshell for Heat-Shrink Tubing
ITS 3106 GR and ITS 4106 GR

ITS 3106 GR and ITS 4106 GR

Straight Cylindrical Plug Assembly with Rotating Coupling Nut Shrink Boot Adapter
ITS 3106 RS and ITS 4106 RS

ITS 3106 RS and ITS 4106 RS

Straight Cylindrical Plug Assembly with Lipped Backshell
ITS 3106 SP and ITS G 3106 SP, ITS 4106 SP and ITS G 4106 SP

ITS 3106 SP and ITS G 3106 SP
ITS 4106 SP and ITS G 4106 SP

Straight Cylindrical Plug Assembly with Environmental Backshell for EMI/RFI Shield Termination
ITS 3106 KG and ITS 4106 KG

ITS 3106 KG and ITS 4106 KG

Straight Cilindrical Plug Assembly with Kellem Grip Backshell
ITS 3106 A ZL and ITS 3106 R ZL, ITS 4106 A ZL and ITS 4106 R ZL

ITS 3106 A ZL and ITS 3106 R ZL
ITS 4106 A ZL and ITS 4106 R ZL

Straight Cylindrical Plug Assembly with BAND-IT Backshell
ITS 31045 A and ITS 31045 R, ITS 41045 A and ITS 41045 R

ITS 31045 A and ITS 31045 R
ITS 41045 A and ITS 41045 R

Cylindrical Plug Assembly with 45° Backshell
ITS 3108 A and ITS 3108 R, ITS 4108 A and ITS 4108 R

ITS 3108 A and ITS 3108 R
ITS 4108 A and ITS 4108 R

Cylindrical Plug Assembly with 90° Backshell
ITS 3108 A BR and ITS 3108 R BR, ITS 4108 A BR and ITS 4108 R BR

ITS 3108 A BR and ITS 3108 R BR
ITS 4108 A BR and ITS 4108 R BR

Cylindrical Plug Assembly with 90° Backshell for Termination of UNI4883 Rubber Conduits
ITS 3108 A PG and ITS 3108 R PG, ITS 4108 A PG and ITS 4108 R PG

ITS 3108 A PG and ITS 3108 R PG
ITS 4108 A PG and ITS 4108 R PG

Cylindrical Plug Assembly with 90° Backshell for Use with PG Cable Glands
ITS 3108 A FM and ITS 3108 R FM, ITS 4108 A FM and ITS 4108 R FM

ITS 3108 A FM and ITS 3108 R FM
ITS 4108 A FM and ITS 4108 R FM

Cylindrical Plug Assembly with 90° Backshell for Use with Metric Cable Glands
ITS 3108 A PHM and ITS 3108 R PHM, ITS 4108 A PHM and ITS 4108 R PHM

ITS 3108 A PHM and ITS 3108 R PHM
ITS 4108 A PHM and ITS 4108 R PHM

Cylindrical Plug Assembly with 90° Backshell with Environmental PHM Backshell
ITS 3108 F and ITS 4108 F

ITS 3108 F and ITS 4108 F

Cylindrical Plug Assembly with 90° Backshell with Class A IT3057 Cable Clamp and Polychloroprene Bushing
ITS 3108 A N5 and ITS 3108 R N5, ITS 4108 A N5 and ITS4108 R N5

ITS 3108 A N5 and ITS 3108 R N5
ITS 4108 A N5 and ITS4108 R N5

Cylindrical Plug Assembly with 90° Backshell with Class C (Environmental) IT3057 Cable Clamp
ITS 3108 GR and ITS 4108 GR

ITS 3108 GR and ITS 4108 GR

Cylindrical Plug Assembly with 90° Backshell and Rotating Coupling Nut Backshell for Heat Shrink Tubing
ITS 3108 GS and ITS 4108 GS

ITS 3108 GS and ITS 4108 GS

Cylindrical Plug Assembly with 90° Backshell with Grommet and Backshell for Heat Shrink Tubing
ITS 3108 SP and ITS G 3108 SP, ITS 4108 SP and ITS G 4108 SP

ITS 3108 SP and ITS G 3108 SP
ITS 4108 SP and ITS G 4108 SP

Cylindrical Plug Assembly with 90° Backshell and EMI/RFI Shield Termination Backshell
ITS 3108 A ZL and ITS 3108 R ZL, ITS 4108 A ZL and ITS 4108 R ZL

ITS 3108 A ZL and ITS 3108 R ZL
ITS 4108 A ZL and ITS 4108 R ZL

Cylindrical Plug Assembly with 90° BAND-IT Backshell
ITS 3126 A and ITS 3126 R, ITS 4126 A and ITS 4126 R

ITS 3126 A and ITS 3126 R
ITS 4126 A and ITS 4126 R

Square Flange Panel Mount Plug
Series ITS-RG

Series ITS-RG

Rubber Coated Reverse Bayonet Connector Assemblies

Section C

Product Features

ITS 4100 RG and ITS 4100 RRG

ITS 4100 RG and ITS 4100 RRG

Front Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4100 RG D1 and ITS 4100 RRG D1

ITS 4100 RG D1 and ITS 4100 RRG D1

Front Panel Mount Square Flange Receptacle with Backshell for Termination of UNI4883 Rubber Conduit
ITS 4101 RG and ITS 4101 RRG

ITS 4101 RG and ITS 4101 RRG

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Cable Sealing Backshell
ITS 4101 RG D1 and ITS 4101 RRG D1

ITS 4101 RG D1 and ITS 4101 RRG D1

Cylindrical In-Line Receptacle Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
ITS 4102 AFS

ITS 4102 AFS

Front Panel Mount Square Flange Receptacle
No Accessory Threads
ITS 41030 RG and ITS 41030 RRG

ITS 41030 RG and ITS 41030 RRG

Rear Panel Mount Square Flange Receptacle with Rubber-Coated Cable Sealing Backshell
ITS 4106 AGG and ITS 4106 RGG

ITS 4106 AGG and ITS 4106 RGG

Straight Plug Connector with Rubber-Coated
Coupling Nut
ITS 4106 RG and ITS 4106 RRG

ITS 4106 RG and ITS 4106 RRG

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4106 RGP and ITS 4106 RRGP

ITS 4106 RGP and ITS 4106 RRGP

Straight Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacle
ITS 4106 RGBF and ITS 4106 RRGBF

ITS 4106 RGBF and ITS 4106 RRGBF

Straight Cylindrical Plug Connector with Rubber-Coated Threaded Adapter for Use with UNI4883 Conduit
ITS 4106 RG D1 and ITS 4106 RRG D1

ITS 4106 RG D1 and ITS 4106 RRG D1

Straight Plug Assembly with Rubber-Coated Backshell for Terminator of UNI4883 Rubber Conduit
ITS 3108 AGG and ITS 4108 RGG

ITS 3108 AGG and ITS 4108 RGG

90° Plug Connector with Rubber-Coated Coupling Nut
ITS 4108 RG and ITS 4108 RRG

ITS 4108 RG and ITS 4108 RRG

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell
ITS 4108 RGP and ITS 4108 RRGP

ITS 4108 RGP and ITS 4108 RRGP

90° Cylindrical Plug Connector with Rubber-Coated Cable Sealing Backshell for Use with 03 and 030 Receptacles
ITS 4108 RG D1 and ITS 4108 RRG D1

ITS 4108 RG D1 and ITS 4108 RRG D1

90° Cylindrical Plug Assembly with Rubber-Coated Backshell for Termination of UNI4883 Rubber Conduit
Backshells and Accessories

Backshells and Accessories

For Series ITS and ITS-RG Reverse Bayonet Connectors

Section D

Product Features

IT 101393-XX3

IT 101393-XX3

Extender Backshell for Plug Connectors for Use with Cable Clamp IT3057-XX A/B/C
IT 37267-XXBRXX

IT 37267-XXBRXX

BR Adapter for Termination of UNI4883 Rubber Conduit
IT 3057-XXA

IT 3057-XXA

Cable Clamp, General Duty for Jacketed or Multipolar Cable or Wires Protected by Tubing
IT 3057-XXC

IT 3057-XXC

Waterproof Cable Clamp for Jacketed Cable or Wires Protected by Tubing
IT 3420-XX (Class A) and IT 3420-XXA (Class C)

IT 3420-XX (Class A) and IT 3420-XXA (Class C)

Neoprene Sleeve for Protection & Reduction used with Class A or C Cable Clamps
ITB 02T-XX

ITB 02T-XX

Receptacle Connector Cap with Stainless Steel Chain
ITB 02TF-XX

ITB 02TF-XX

Receptacle Connector Cap with Stainless Steel Wire Rope
ITB 02KA-XX

ITB 02KA-XX

Receptacle Connector Cap with Polyamide Black Rope
ITB 06T-XX

ITB 06T-XX

Plug Connector Cap with Stainless Steel Chain
ITB 06TF-XX

ITB 06TF-XX

Plug Connector Cap with Stainless Steel Wire Rope
ITB 06KC-XX

ITB 06KC-XX

Plug Connector Cap with Polyamide Black Rope
ITB 07T-XX

ITB 07T-XX

Jam Nut Connector Cap with Stainless Steel Chain
ITB 07TF-XX

ITB 07TF-XX

Jam Nut Connector Cap with Stainless Steel Wire Rope
ITB 07TFN-XX

ITB 07TFN-XX

Jam Nut Connector Cap with Polyamide Black Rope
IT 90376-XX R

IT 90376-XX R

Plug Connector Protective Plastic Dust Cap
IT 90376-XX (Y/R) AND TP02-XX

IT 90376-XX (Y/R) AND TP02-XX

Receptacle Connector Protective Plastic Dust Cap
ITS 05-XX

ITS 05-XX

Dummy Plug Stowage Receptacle
ITS 050-XX

ITS 050-XX

Dummy Receptacle for Rear Panel Mounting
IT 40450-XX and IT 40450-XX S

IT 40450-XX and IT 40450-XX S

Connector Mounting Gaskets for Front-Mounted Square Flange Receptacle
IT 40460-XX and IT 40460-XX S

IT 40460-XX and IT 40460-XX S

Connector Mounting Gaskets for Rear-Mounted Square Flange Receptacle
Contacts and Assembly Tools

Contacts and Assembly Tools

For Series ITS and ITS-RG Reverse Bayonet Connectors

Section E

Product Features

IT-305045-XX

IT-305045-XX

Wire Hole Plug for Contact Inserts
IT-101033-XX

IT-101033-XX

Wire Hole Plug for Wire Sealing Grommets
Pin Crimp Contacts

Pin Crimp Contacts

ITS Bayonet Connector Assemblies
Socket Crimp Contacts

Socket Crimp Contacts

ITS Bayonet Connector Assemblies
Louver Band Socket Contacts

Louver Band Socket Contacts

ITS Bayonet Connector Assemblies
Reducers

Reducers

ITS Bayonet Connector Assemblies
CC 700XX

CC 700XX

ITS Bayonet Connector Assemblies
  • Size 8 Coaxial Pin and Socket Contacts
  • Coaxial Contacts Assembly
Insertion and Removal Tools

Insertion and Removal Tools

ITS Bayonet Connector Assemblies
  • Pin Crimp Contacts
  • Socket Crimp Contacts
Manual and Pneumatic Tools

Manual and Pneumatic Tools

ITS Bayonet Connector Assemblies
  • Pin Crimp Contacts
  • Socket Crimp Contacts