For mission-critical interconnection and release of launch and payload systems that depend on reliable, jam-free mating and disengagement.
Ideal for high shock / high vibration environments including military space and defense applications such as missile and space payload deployment, the AS81703 provides jam-free, push-on, pull-off operation. Glenair's AS81703 Series 3 type connector series is intermateable and intermountable with currently available AS81703 mil-spec and commercial connectors, and offers several enhancements to the standard design: an integrated band porch for shield termination, 360° saw teeth for rear-end accessory clocking, and a red full-mate indicator stripe. The AS81703 Series 3 type connector is ideally suited for droppable stores, umbilical connect, air launch to orbit, and other extreme vibration and shock environments where rugged and reliable lanyard-release and push-pull mating is a must. Nineteen contact arrangements are available, including hybrid signal/power layouts, and a full complement of backshells and connector accessories is offered — with Glenair's high availability and quick delivery.
- Intermateable and intermountable with available AS81703 connectors
- Signal, power, and high-speed shielded contact arrangements
- Reliable fail-safe axialpull lanyard equipped coupling
- Instant disconnect for critical quick-release systems
- Available integrated band porch for easy shield termination
- 360° saw teeth for accessory clocking
- Red full-mate indicator stripe
- Blind mate and rack-andpanel versions available
- Available backshells and accessories IAW AS81703
- Polarization keying for mis-mate prevention
Reference
- Table of Contents / Selection Guide
- How to Order
- General Information / Test Report Summary
- Contact Arrangements (Pin Face Shown)
![]() |
253-020-06Straight plug |
![]() |
253-020-08Lanyard-release plug |
![]() |
253-020-09Rack-and-panel plug |
![]() |
253-020-00Wall-mount receptacle |
![]() |
253-020-07Jam-nut receptacle |
Backshells and Accessories
![]() |
AS85049/118Straight Strain Relief |
![]() |
AS85049/12090° Strain Relief |
![]() |
AS85049/52Straight Strain Relief |
![]() |
AS85049/5190° Strain Relief |
![]() |
AS85049/60-1Straight Shrink Boot Adapter |
![]() |
AS85049/60-2GStraight Shrink Boot Adapter |
![]() |
AS85049/26-1 and MS3419Straight Crimp Ring Backshell and Crimp Ring |
![]() |
AS85049/26-2Backshell Crimp Ring |
![]() |
AS85049/31, MS3416 and MIL-DTL-85723/15NE-Nut (Self-Locking and Non-Self-Locking) |
![]() |
AS85049/9 and MS3188B90° Environmental Backshell |
![]() |
AS85049/10 and MS3437AStraight EMI/RFI Environmental Backshell |
![]() |
AS85049/11 and MS3437BStraight Environmental Backshell |