Series 801, 804, and 805 Mighty Mouse Connectors with Superior Sealing, Shielding, and a Variety of Termination Options
- USB 2.0 plugs and receptacles
- Integral banding porch or connector accessory interface
- Less than half the size and weight compared to MIL-DTL-38999 type solutions
- Couple, Crimp contact, PC tail and solder cup termination options available
- Series 804 push/pull, Series 801 double-start or Series 805 triple-start, stub ACME threaded coupling.
- Superior sealing — IP67 unmated and IP68 when mated — for complete system protection against water, sand and dust
Reference
Related Glenair Content
SuperSeal™ > Series 801, 804, 805 / USB 2.0
Double-Start
Series 801
| Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle) |
| Connector with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts |
| Receptacles with USB Female Interface to PC Tail or Solder Cup Termination |
Push / Pull
Series 804
|
Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle)
|
|
Connectors with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts
|
|
Receptacles with USB Female Interface to PC Tail or Solder Cup Termination
|
Triple-Start
Series 805
| Coupler with USB Male-to-Female (Plug) or Female-to-Female (Receptacle) |
| Connectors with USB Male (Plug) or Female (Receptacle) to Crimp Removable Contacts |
| Receptacle with USB Female Interface to PC Tail Termination |
| Receptacle with USB Female Interface to Solder Cup Termination |