Series 804 Push-Pull QDC Connectors

Series 804 Push-Pull QDC Connectors

Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package

Series 804

Ideal for breakaway connections, the Series 804 QDC connector features a goldplated stainless steel spring in the receptacle and a detent on the plug body for reliable mating retention. Used for headsets, radios, weapons, and other tactical applications, the QDC Mighty Mouse 804 meets IP67 immersion requirements in the mated condition. The gold-plated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone O-ring provides a watertight seal in the mated condition.

  • Push-to-Mate, Pull-to-Unmate
  • Gold-Plated Stainless Steel EMI Spring
  • Crimp Rear-Release Contacts
  • Integral Band Platform
  • Available with Size #12, #16, #20, #20HD and #23 Contacts
  • Environmentally Sealed

Datasheets

Reference

Related Glenair Content


Cable Connector Plug with Integral Shield Termination Platform or Accessory Threads, 804-001 and 804-002

804-001 and 804-002
Cable Connector Plug with Integral Shield Termination Platform or Accessory Threads

Plugs designed to snap securely into the receptacle housings and release with a simple pull. Two keying styles available. Select a single master key for fast mating in low-light situations, or specify alternate key positions where polarization is required. Two shell styles available. Select integral band platform for direct cable shield termination with use of Band–Master ATS® band. Choose accessory thread shell style for attaching a strain relief backshell or adapter. Aluminum or stainless steel shells available. Contacts are copper alloy and gold plated. Flourosilicone interfacial and grommet seals provide IP67 sealing in the mated condition.

  • 804-001
    Plug with Banding Platform
  • 804-002
    Plug with Accessory Thread
Cobra™ Right Angle Crimp Contact Plug with Integral Shield Termination Platform, 804-066-06

804-066-06
Cobra™ Right Angle Crimp Contact Plug with Integral Shield Termination Platform

Integral ultra-low profile right angle banding backshell reduces clearance requirements without compromising ruggedness, environmental protection, or shielding performance. Rear cover allows easy access and installation of pin and socket contacts. Cover gasket prevents moisture intrusion. Cover designed with lip to allow for quick, single-handed demating of plug. Eight clocking positions available. Offered in aluminum or stainless steel shells. Contacts are gold–plated copper alloy. Crimp contact version include snap–in rear release contacts. High-grade rigid dielectric insulators and fluorosilicone wire seal. Solder cup versions are factory–installed and epoxy potted. Available with 3 to 55 contacts. Size #23 contacts accept 22-28 AWG wire. Fluorosilicone interfacial seal and gasket for IP67 sealing in the mated condition.

Lanyard-Release Crimp Contact Plug with Accessory Threads, 804-113

804-113
Lanyard-Release Crimp Contact Plug with Accessory Threads

Quick-release lanyard-equipped series 804 plugs provide unparalleled performance wherever lanyard-assisted disengagement is required. Designed to provide quick disconnect of the connector plug with a simple axial pull on the lanyard. Includes rear accessory thread for attachment of backshells or adapters. Crimp contacts are copper alloy/gold plated. IP67 in the mated condition.

Panel Mount Plugs with Crimp Contacts and Integral Shield Termination Platform, 804-116

804-116
Panel Mount Plugs with Crimp Contacts and Integral Shield Termination Platform

Feature push/pull action for quick mating and demating of connectors. These small form factor connectors save panel space and come with removable, rear release crimp contacts. Integral band platform allows for termination of cable shield braid using Band-Master ATS® band. Mates with all push/pull high density receptacle connectors with same polarization and opposite contact gender. Flourosilicone interfacial seal, O-ring and grommet seals provide IP67 sealing in the mated condition. Red stripe indicator aides in alignment during mating.

PC Tail or Solder Cup Panel Mount Plugs, 804-009 and 804-021

804-009 and 804-021
PC Tail or Solder Cup Panel Mount Plugs

Environmental, PCB Plug
804-009 connectors feature low-profile shells for minimum protrusion inside enclosures and integral board standoffs. Contacts are non-removable. Specify 804-009 connectors for applications where open face water immersion is not a requirement. IP67 in the mated condition.

Water Tight PCB Plug
804-021 connectors are identical to 800-012, but are specially sealed ("MOD-518") and 100% tested to maintain a helium leak rate of less than 1 x 10-4 cc/second at one atmosphere pressure differential. Connectors meet MIL-STD-810 Method 512G immersion requirements in unmated/open face condition.

  • 804-009
    Panel Mount Plug, Standard Potting
  • 804-021
    Panel Mount Plug, Resilient Silicone Potting for Watertight Seal from -40° to +70°C (1 ATM Pressure Differential)
Receptacles with Crimp Contacts, Integral Shield Termination Platform or Accessory Threads, 804-003 and 804-004

804-003 and 804-004
Receptacles with Crimp Contacts, Integral Shield Termination Platform or Accessory Threads

Series 804 Panel Mount and Inline Receptacles
Feature integral band platform or accessory thread. Choose band platform for direct attachment of cable shield and boot, or overmold directly onto the band platform. Select accessory thread for attachment of backshells. Three shell styles including front or rear panel mount jam-nut and in-line cable receptacles. Fluorosilicone interfacial seal, O-ring and grommet provide IP67 sealing mated. Gold-plated spring provides secure mechanical retention and low shell-to-shell resistance for excellent EMI shielding. Crimp removable contacts are copper alloy and gold plated.

  • 804-003
    Receptacle with Banding Platform
  • 804-004
    Receptacle with Accessory Thread
Lanyard-Release Crimp Removable Contact Receptacle with Accessory Threads, 804-114

804-114
Lanyard-Release Crimp Removable Contact Receptacle with Accessory Threads

Series 804 Lanyard-Release Receptacle
Quick-release lanyard-equipped push/pull receptacles provide unparalleled disengagement performance. Low separation force design provides "quick disconnect" of mated connector receptacle with a simple axial pull on the lanyard. Rear accessory thread allows for addition of connector backshells or adapters. Conductive finishes available.

Receptacle with PC Tails or Solder Cups, 804-005 and 804-020

804-005 and 804-020
Receptacle with PC Tails or Solder Cups

Quick Disconnect Connectors (QDC) feature factory-installed non-removable contacts. Choose solder cup or PC Tail terminals. Available in front or rear panel mount versions. Specify 804-005 connectors for applications where open face water immersion is not a requirement. For MIL-STD-810 Method 512G immersion requirements, specify 804-020 watertight connectors. These 804-020 connectors are specially sealed ("MOD-518") and are 100% tested to 100% tested to meet 1 x 10-4 ccHe/second @ 1 atmosphere.

  • 804-005
    Solder Cup or PCB Receptacle with Standard Potting
  • 804-020
    Solder Cup or PCB Receptacle with Special "MOD-518" Sealing for Open Face (Unmated) Water Immersion Requirements. 100% Leak Tested.
Receptacle with PC Tails, Solder Cups and Ground Pins, 804-032

804-032
Receptacle with PC Tails, Solder Cups and Ground Pins

These panel mount connectors feature copper alloy, gold plated PC tail or solder cup contacts. Ground pins provide a grounding path from the connector to the PCB board. Jam-nut or square flange shell styles available. Contacts are non-removable and parylene compatible.

CODE RED Light Weight Hermetic Receptacle, PC Tails or Solder Cups, 804-140

804-140
CODE RED Light Weight Hermetic Receptacle, PC Tails or Solder Cups

Light weight aluminum shell hermetic with advanced encapsulant sealed contacts using conventional copper alloy / gold plated contacts for improved electrical performance over nickel-iron contacts. Available with solder cups or PC tails. Choose jam-nut or square flange versions. 100% tested to 1 x 10-7 cc/second helium leak rate.

Hermetic Receptacles with PC Tails or Solder Cups, 804-006

804-006
Hermetic Receptacles with PC Tails or Solder Cups

Miniaturized glass-to-metal seal hermetic receptacle for sealed box or instrument panel applications. These stainless steel connectors are available with solder cup or PC tail contacts. 100% tested to 1 x 10-7 cc/second helium leak rate. Open face pressure rating 1000 PSI.

Bulkhead Feed–Thru Connector, 804-067

804-067
Bulkhead Feed–Thru Connector

Jam-Nut mount, shell sizes 5 to 15. This connector mates with all push/pull plug connectors with the same polarization and opposite contact genders. Copper alloy gold-plated contacts, pin to pin, pin to plug, or plug to plug.

Series 804 Cordsets

Series 804 Cordsets

Choose from Phantom Cable or Polyurethane cordsets. Phantom cables offer increased flexibility where water ingress or debris are not present or critical to functionality. Select standard polyurethane cable for water tight applications, or specify low smoke/zero halogen polyurethane for applications where low toxicity is mandated.

  • Series 804 Harsh Environment Shielded Cordsets
  • Series 804 Ultraflexible "Phantom Cable" Cordsets