Thermocouple Contacts and Wires

Thermocouple Contacts and Wires

Glenair produces a wide range of special purpose contacts including high power and high ampacity contacts, pneumatic contacts, PC Tail contacts for board terminations and thermocouple contacts for use in temperature measuring applications. We also produce all the small accessory items, such as sealing plugs, that make us a convenient one-stop-shopping destination for users of high-performance Mil-Spec and commercial connectors and contacts.

Related Content



Thermocouple Contacts

Socket with Crown Ring for Connector, 850-329

850-329
Socket with Crown Ring for Connector

  • Special Purpose Thermocouple Contacts
  • MIL-DTL-38999 Series III Type
  • These contacts are equivalent to the applicable requirements specified in AS39029/121
  • Crimp tooling per AS39029/88
  • Assembly to be bagged and tagged with glenair's name, part number and date/lot code or po number if purchased
Thermocouple Wire Barrel Reducer Bushing, 859-172

859-172
Thermocouple Wire Barrel Reducer Bushing

  • Bushings are designed to reduce the barrel size of M39029/87, M39029/88 and M39029/89 thermocouple contacts to accommodate smaller wire size.
Thermocouple Pin Contact, AS39029/87 Type, 850-023

850-023
Thermocouple Pin Contact

Fits D38999 Series I, II, III and IV and M24308 Connector

  • AS39029/87 Type
Thermocouple Socket Contact, AS39029/88 Type, 850-024

850-024
Thermocouple Socket Contact

Fits D38999 Series I, III and IV Connector

  • AS39029/88 Type
Thermocouple Socket Contact, AS39029/89 Type, 850-025

850-025
Thermocouple Socket Contact

Fits D38999 Series II and M24308 Connector

  • AS39029/89 Type
Thermocouple Socket Contact, Size #20, AS39029/63 Type, 850-111

850-111
Thermocouple Socket Contact, Size #20

Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/63 Type
Thermocouple Pin Contact, Size #20, AS39029/64 Type, 850-112

850-112
Thermocouple Pin Contact, Size #20

Fits MIL-DTL-24308 and Series 28 HiPer-D Connectors

  • AS39029/64 Type

Thermocouple Wires

Reference

Tin Coated Wire, 1000V Copper Conductor, Polyurethane Insulation, 967-034

967-034
Tin Coated Wire, 1000V Copper Conductor, Polyurethane Insulation

Nickel Coated Wire, 1000V Copper Conductor, PFA Insulation, 967-048

967-048
Nickel Coated Wire, 1000V Copper Conductor, PFA Insulation

Insulated Thermocouple Wire, Types KN & KP, 967-046

967-046
Insulated Thermocouple Wire, Types KN & KP

Thermocouple Cable, Twisted Pair, Specialty Braid, Jacketed, 968-039

968-039
Thermocouple Cable, Twisted Pair, Specialty Braid, Jacketed

Insulated Extension Wire, 967-025

967-025
Insulated Extension Wire

Thermocouple Extension Cable, Specialty Braid, Jacketed, 968-026

968-026
Thermocouple Extension Cable, Specialty Braid, Jacketed

Thermocouple Cables

Thermocouple Socket with Crown Ring for MIL-DTL-38999 Series III, 850-329

850-329
Thermocouple Socket with Crown Ring for MIL-DTL-38999 Series III

Thermocouple pin for MIL-DTL-38999 Series III, 850-366

850-366
Thermocouple pin for MIL-DTL-38999 Series III

Thermocouple jumper for MIL-DTL-38999 Series III, 857-451

857-451
Thermocouple jumper for MIL-DTL-38999 Series III

Jumper Wire M22759 with M39029/56 and 58 Contacts, 8577-0001

8577-0001
Jumper Wire M22759 with M39029/56 and 58 Contacts

  • 8577-0001M = MIL-SPEC M22759
  • 8577-0001G: Made IAW M22759 (GS22759)