Rugged, High-Performance with Full Qualification Testing IAW M22759, M27500 (AKA MIL-W-22759 and MIL-W-27500), and Other Military / Defense and Commercial Aerospace Wire Specifications
Supplied in bulk—any length, with no minimum order quantity—or in fully-integrated connectorized assemblies. Four signature high-performance brands: MIL-STAR hookup wire and multiconductor cable (SAE AS22759 and SAE AS27500 type), SpeedLine controlled-impedance cable, BluMark RF™ coaxial cable, and TurboFlex ultra-flexible rugged power cable.
Aerospace-Grade Wire and Cable
Glenair GS22759 / GS27500 wire plus signature controlled-impedance, low-loss coaxial, and ultra-flexible power cables
- eBook
- View or Download PDF (Single pages, print friendly)
Glenair High-Availability Wire and Cable Video Overview
Short video overview of Glenair signature wire and cable for military / aerospace applications covering hookup wire and cable IAW M22759 and M27500, as well as shielded twisted pair controlled-impedance cables, high-frequency low-attenuation coaxial cables, and ultra-flexible rugged power cable.
MIL-STAR is a high-performance, better-than-QPL wire and cable specification. The brand covers both GS22759 hookup wire, and multi-conductor shielded and jacketed M27500-type cable. Importantly, we have a baseline qualification test report for all M22759 wire types (standard, cross-linked, low-fluoride in single-wall and dual-wall insulation, plus tin, nickel, silver and heavy-silver coatings). GS27500 multi-conductor cable may be specified with Glenair signature lightweight braided shielding including ArmorLite™, ArmorLite CF™, and AmberStrand™. MIL-STAR is a Glenair high-availability product line offered with no minimum order quantities, same-day shipment stock, and custom cut lengths.
MIL-STAR Wire and Cable Qualification Test Reports
GS22759 and GS27500 Hookup Wire and Multiconductor Cable Product Selection Guide
GS22759-16
GS22759-17
GS22759-18
GS22759-19
GS22759-32
GS22759-33
GS22759-34
GS22759-35
GS22759-41
GS22759-42
GS22759-43
Modified XL-ETFE Insulated
GS22759-44
GS22759-45
GS22759-46
GS22759-51
GS22759-52
GS22759-53
GS22759-54
968-001GS27500
968-001
968-041
MIL-STAR Cable, Insulated Shielded Wire Bundle
968-042
MIL-STAR Cable, Shielded Twisted Pair Bundle
968-043
MIL-STAR Cable, Shielded Twisted Triple Wire Bundle
SpeedLine controlled-impedance cables are optimized for use with El Ochito®, VersaLink™, SpeedMaster™, and other of our shielded, matched-impedance high-speed connector and contact technologies. High-flexibility and high-density reduced-weight cable designs are a specialty. Glenair offers turnkey Cat 8 Ethernet, SuperSpeed USB 3.0, HDMI, SATA, and other high-speed cable solutions for today's most mission-critical application platforms. Glenair SpeedLine cables are optimized for signal integrity, weight savings, flexibility, and rugged durability. SpeedLine controlled-impedance cables are a high-availability offering with no MOQ, turnkey point-to-point jumpers, and custom factory assemblies available with industry-leading short lead-times.
SpeedLine Controlled-Impedance Cable Qualification Test Reports and Technical Information
Series 963 SpeedLine Controlled-Impedance Cables Product Selection Guide
963-065-28
100 Ohm Differential Twisted Pair Cable with Drain
#30 AWG
High-bandwidth applications up to 18 GHz
963-065-30
100 Ohm Differential Twisted Pair Cable with Drain
#28 AWG
High-Bandwidth Applications up to 18 GHz
BluMark RF™ high-frequency, low-loss 50 Ohm coax cables are available in eight size categories: 047, 086, 141, 130, 160, 200, 235, and 300. Standard jacket material is FEP. Radiation-resistant ETFE jacketing is also available for space applications. Triple-shielded high-performance cables have expanded ePTFE dielectric cores for low loss performance from DC to 40 GHz. Application selection is based on attenuation (loss budget), and compatibility with a particular RF / microwave connector type and size, as well as flexibility, EMI screening, weight considerations, temperature tolerance, and altitude. Hermetic (vapor-sealed) configurations are supplied for harsh-environment aerospace applications. All cable designs are available with industry-leading short lead-times and may be specified as turnkey point-to-point jumpers.
- Low attenuation FEP, ETFE, and Polyurethane jackets
- Silver-plated copper conductors
- Low-phase-change cables
- Eight size categories
- Compatible with standard RF/Microwave connectors
- Available red plague mitigation certification
- Environmentally sealed assemblies also available. Contact Factory.
- DC to 40 GHz frequency range
BluMark RF™ Low-Loss Aerospace-Grade Coaxial Cable Product Selection Guide
TurboFlex is an ultra-flexible and rugged power cable solution—ideal for high-voltage electrical distribution and propulsion applications such as battery plant-to-inverter-to-electric motor cables for electric and hybrid aircraft. Built from rope-lay-construction copper or aluminum wire and jacketed with Glenair signature Duralectric insulation, TurboFlex cables are optimized for use in an ecosystem of Glenair signature connector, contact, and interconnect accessory technologies. Turnkey connectorized or lugged cable assemblies — fully tested and ready for immediate use — provide reliable high-temperature tolerant performance up to 4500 VAC.
TurboFlex Ultra-Flexible Rugged Power Cable Qualification Test Reports
TurboFlex Ultra-Flexible Rugged Power Cable Product Selection Guide
961-007
TurboFlex® Copper Core, Dual-Layer Duralectric™ D Insulation/Jacket, Metallic Braided Shield, 3000 VAC
961-153
TurboFlex® Copper, Dual-Layer Duralectric™ D Insulation/Jacket, Microfilament Braided Shield, 3000 VAC
967-602
TurboFlex® M AS22759-type conductor, Duralectric™ D Insulation, braided EMI shield, and Fabric Overbraid, 725-2875 VAC
960-3302
TurboFlex® Copper Core, Duralectric™ D Jacket, 3000 VAC 3-Phase with full-Size Ground and Signal
961-145
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets and Metallic Braided Shield, 3000 VAC
961-154
TurboFlex® Aluminum Core, Dual-Layer Duralectric™ D Jackets, Microfilament Braided Shield, 3000 VAC
Other Specialty Wire and Cable Solutions
The Military/Defense and Aerospace sectors rely on a wide range of highly specialized wire and cable technologies. Glenair's signature offerings for these demanding environments include radiation-protected, SGEMP-resistant wire engineered for survivability in high-radiation missions; extreme-temperature-tolerant ThermaRex wire and cable solutions; rugged aerospace-grade thermocouple wires that ensure accurate sensing and long-life insulation performance; and compact kV Seal™ high-voltage/low-amperage contact and wire assemblies that deliver reliable operation in high-potential DC systems. Core specialty wire and cable capabilities include:
- High-voltage wire rated to 1000V
- Tin and nickel-coated conductors
- XL-ETFE, Polyurethane, FEP, and PFA insulation options
- Thermocouple wire with PFA or XL-ETFE insulation and industry-standard metallic braided shielding or Glenair signature lightweight shielding for SWaP applications
- SGEMP-resistant wire and cable in one, two, three, or four conductor versions, or shielded twisted pair construction
Related Specialty Cable Documents and Resources
kV Seal™ High-Voltage Contact Assemblies
13.5 kVDC–22 kVDC High-Voltage, Low Amperage Insertable / Removable Contact Assemblies for High-Voltage DC Circuit Applications
- eBook
- View or Download PDF (Single pages, print friendly)
- Landing Page: kV Seal™ High-Voltage Contact Assemblies
Specialty Wire and Cable Product Selection Guide
SGEMP-Resistant Wire
Radiation-protected · Duralectric "low-Z" filler · ArmorLite shielding · no air gaps
Bulk Simplex Fiber Optic Cable
Optical Fiber Cable Singlemode and Multimode Graded Index Fiber Optic Cable for Mission-Critical Applications
Series 964
Well designed fiber optic connection systems begin with high-reliability single and multimode cable. Glenair is able to fabricate and supply a targeted range of fiber media — all available without expensive minimum length requirements. The goal of our fiber media shop is to provide a fast-turn supply of specialty F/O media for use in our own cable assemblies, customer prototype projects and other short-run, limited bulk length applications. Nobody can beat Glenair when it comes to providing fiber optic media with rugged and yet flexible media protection. We are absolute experts in this field and can suggest and supply everything from jacketed cable resistant to fuel exposure to crush-proof polymer-core conduit solutions. And because we make and stock all the component parts ourselves, we can offer lightning-fast turnaround on even highly specialized requirements.
Reference
964-002
9.3/125 Singlemode Stepped Index
9.3/125 Singlemode Graded Index Fiber Optic Cable with Hytrel Jacket
964-007
9.3/125 Singlemode Stepped Index (ETFE Jacket)
9.3/125 Singlemode Graded Index Fiber Optic Cable with ETFE Jacket
964-008
50/125 Graded Index (ETFE Jacket)
50/125 Multimode Graded Index Fiber Optic Cable with ETFE Jacket
964-009
100/140 Graded Index (ETFE Jacket)
100/140 Multimode Graded Index Fiber Optic Cable with ETFE Jacket