ARINC 801 Fiber Optic Connectors, Termini, and Turnkey Cable Assemblies

ARINC 801 Fiber Optic Connectors and Termini

Ultra-Low dB Loss ARINC 801 Fiber Optics with Removable Alignment Sleeve for Easy Cleaning, Maintenance, and Inspection

Glenair's Complete Solution includes ARINC 801 Type Fiber Optic Connectors, Genderless Termini and Customer Bespoke (build-to-print) Cable Assemblies

Series 180-159

The ARINC 801 (Series 180-159) fiber optic connection system is designed for use in RF-over-fiber applications, in-flight entertainment, avionics, and other high-speed data networking applications. The Glenair ARINC 801 system utilizes MIL-DTL-38999 Series III type connectors and is built in accordance with high-performance mil-aero mechanical and environmental standards.

  • Genderless terminus design eliminates pin and socket complexity
  • Rear-release size #16 termini
  • Singlemode (1310 and 1550 nm) as well as multimode (850 and 1300 nm)
  • Mechanical and environmental performance IAW MIL-DTL-38999 Series II

Key features of the system include genderless contacts, a removable alignment sleeve retainer with guide pins to ensure low insertion loss and return loss values. Singlemode (UPC and APC) as well as multimode (PC) termini with familiar LC type termination and assembly for complete flexibility in cable choice and optical performance. The keyed size 16 genderless termini are equipped with ceramic ferrules and stainless steel springs. A complete range of insert arrangements is available in accordance with ARINC 801. Consult factory for custom ARINC 801 Fiber Optic cable assemblies.

Reference

Product Datasheet

Related Glenair Content

ARINC 801 Fiber Optic Connectors and Termini

ARINC 801 Fiber Optic Connectors and Termini

Ultra-Low dB Loss ARINC 801 Fiber Optics with Removable Alignment Sleeve for Easy Cleaning, Maintenance, and Inspection

Series 180-159

  • eBook
  • PDF (Single pages, print friendly)
ARINC 801 Fiber Optic 180-159

180-159

ARINC 801 Fiber Optic Product Selection Guide and Performance Specifications
ARINC 801 Fiber Optic 180-159 Plug

180-159 Plug

ARINC 801 Fiber Optic Series Plug Connector
ARINC 801 Fiber Optic 180-159 Receptacles

180-159 Receptacles

ARINC 801 Fiber Optic Series
  • Jam Nut Mount Receptacle (08)
  • In-Line Receptacle (05)
  • Wall Mount Receptacles (H7, S7, and T7)
ARINC 801 Fiber Optic 180-159 Alignment Sleeve Retainer

180-159 Alignment Sleeve Retainer

For ARINC 801 Fiber Optic Series Plug Connector
ARINC 801 Fiber Optic 181-076 Genderless Termini

181-076 Genderless Termini

For ARINC 801 Fiber Optic Series Plug and Receptacle Connectors
Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging

The ARINC 801 genderless size #16 rear-release termini for ARINC 801 and other industry-standard connector packages. Ultra-low dB loss ARINC solution with removable alignment sleeve retainer for easy maintenance.

  • GTK3000
  • FA00861
  • 180-154
  • 187-214