Series 45
Series 45 Qwik-Ty strain reliefs have an arm with a recess for attaching a cable tie (not supplied). Economical and fast-to-assemble, Qwik-Ty adapters are a good choice for high-volume, non-environmental applications. Qwik-Ty's are available for standard mil spec circular connectors, Series 80 Mighty Mouse and Series 806 Mil-Aero connectors.
Qwik-Ty's are available in straight, 45° and 90° profiles. Options include silicone rubber pads and ground lugs. Self-locking coupling nuts protect against loosening under vibration.
Lightweight, corrosion-proof composite EMI Qwik-Ty's have an internal "drop in" EMI banding adapter for terminating shield braid.
Composite braid sock Quik-Ty's have a metal EMI adapter crimped to a user-specified length of shield braid. Braid choices include tinned or nickel-coated copper, along with lightweight, high strength AmberStrand® or ArmorLite® braid.
Reference
Circular > Qwik-Ty® / Series 45
Qwik-Ty® Strain Reliefs on this page for...
Qwik-Ty® Strain Reliefs for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234
 |
Lightweight, economical, fast-to-install.
450A*001 Qwik-Ty® strain reliefs fit AS50151 crimp, AS95234, MIL-DTL-26482 Ser. II, MIL-DTL-83723 Ser. III connectors. Spin coupling. Secure wire bundle with plastic strap or lacing tape (not supplied). Optional ground lug provides
thru-hole for attaching a ring terminal. Aluminum alloy.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Lightweight, self-locking, fast-to-install.
450A*043 Qwik-Ty® clamps fit AS50151 crimp, AS95234, MIL-DTL-26482 Ser. II, MIL-DTL-83723 Ser. III connectors. Secure wire bundle to Qwik-Ty arm with plastic strap or lacing tape (not supplied). Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Optional ground lug for attachment of ring terminal. Aluminum alloy. Anti-decoupling spring is thermoplastic.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Lightweight, self-locking, corrosion-proof.
450A*029 composite Qwik-Ty® clamps fit AS50151 crimp, AS95234, MIL-DTL-26482 Ser. II, MIL-DTL-83723 Ser. III connectors. High performance glass-reinforced material meets AS85049 requirements. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° or 90°. Polyetherimide material with thermoplastic anti-decoupling spring.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Lightweight, self-locking, ground lug.
450A*030 Qwik-Ty® strain relief fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, MIL-DTL-83723 Series III connectors. Metallized composite Qwik-Ty has ground lug for attaching a ring terminal with #4 screw. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). High performance composite thermoplastic material.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Low profile. Light weight. Band-Master shield termination.
457A*044 Qwik-Ty® strain relief fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, MIL-DTL-83723 Series III connectors. Terminate cable shield to adapter with Band-Master strap (purchased separately). "T" slots in adapter accept individual shields.Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Attach wire bundle to arm with cable tie (not supplied). Optional rubber pad provides wire cushioning. Black thermoplastic body, coupling nut and detent spring, aluminum banding adapter, fluorosilicone spacer pad.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
 |
Shielded. Self-locking. Composite.
Qwik-Ty® strain relief has brass EMI adapter attached to 12 inches (30 cm) of shielding braid. Fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, MIL-DTL-83723 Series III connectors. Coupling nut and body are glass fiber filled PEI, black color. Tin-plated copper alloy crimp ring. Anti-decoupling mechanism in coupling nut provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° and 90° profiles.
For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.
|
Qwik-Ty® Strain Reliefs for MIL-DTL-38999 Series I and II Connectors
 |
Lightweight,, economical, fast-to-install. 450F*001 Qwik-Ty® strain reliefs fit MIL-DTL-38999 Series I and II connectors. Spin coupling. Secure wire bundle with plastic strap or lacing tape (not supplied). Optional ground lug provides thru-hole for attaching a ring terminal. Aluminum alloy.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Lightweight, self-locking, fast-to-install. 450F*043 Qwik-Ty clamp fits MIL-DTL-38999 Series I and II connectors. Secure wire bundle to Qwik-Ty arm with plastic strap or lacing tape (not supplied). Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Optional ground lug for attachment of ring terminal. Aluminum alloy. Anti-decoupling spring is thermoplastic.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Lightweight, self-locking, corrosion-proof. 450F*029 composite Qwik-Ty® strain relief fits MIL-DTL-38999 Series I and II connectors. High performance glass-reinforced material meets AS85049 requirements. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° or 90°. Polyetherimide material with thermoplastic anti-decoupling spring.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Lightweight, self-locking, ground lug. 450F*030 Qwik-Ty® strain relief fits MIL-DTL-38999 Series I and II connectors. Metallized composite Qwik-Ty has ground lug for attaching a ring terminal with #4 screw. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). High performance composite thermoplastic material.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Low profile. Light weight. Band-Master shield termination. 457F*044 Qwik-Ty® strain relief fits MIL-DTL-38999 Series I and Series II connectors. Terminate cable shield to adapter with Band-Master strap (purchased separately). "T" slots in adapter accept individual shields. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Attach wire bundle to arm with cable tie (not supplied). Optional rubber pad provides wire cushioning. Black thermoplastic body, coupling nut and detent spring, aluminum banding adapter, fluorosilicone spacer pad.
For MIL-DTL-38999 Series I and II Connectors.
|
 |
Shielded. Self-locking. Composite. Qwik-Ty® strain relief has brass EMI adapter attached to 12 inches (30 cm) of shielding braid. Fits MIL-DTL-38999 Series I and II connectors. Anti-decoupling mechanism in coupling nut provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° and 90° profiles. Coupling nut and body are glass fiber filled PEI, black color. Tin-plated copper alloy crimp ring.
For MIL-DTL-38999 Series I and II Connectors.
|
Qwik-Ty® Strain Reliefs for MIL-DTL-38999 Series III and IV Connectors
 |
Lightweight,, economical, fast-to-install. 450H*001 Qwik-Ty® strain reliefs fit MIL-DTL-38999 Series III and IV connectors. Spin coupling. Secure wire bundle with plastic strap or lacing tape (not supplied). Optional ground lug provides thru-hole for attaching a ring terminal. Aluminum alloy.
For MIL-DTL-38999 Series III and IV Connectors.
|
 |
Lightweight, self-locking, fast-to-install. 450H*043 Qwik-Ty clamp fits MIL-DTL-38999 Series III and IV connectors. Secure wire bundle to Qwik-Ty arm with plastic strap or lacing tape (not supplied). Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Optional ground lug for attachment of ring terminal. Aluminum alloy. Anti-decoupling spring is thermoplastic.
For MIL-DTL-38999 Series III and IV Connectors.
|
 |
Lightweight, self-locking, corrosion-proof. 450H*029 composite Qwik-Ty® strain relief fits MIL-DTL-38999 Series III and IV connectors. High performance glass-reinforced material meets AS85049 requirements. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° or 90°. Polyetherimide material with thermoplastic anti-decoupling spring.
For MIL-DTL-38999 Series III and IV Connectors.
|
 |
Lightweight, self-locking, conductive. 450H*030 Qwik-Ty clamps fit MIL-DTL-38999 Series III and IV connectors. Metallized composite Qwik-Ty has ground lug for attaching a ring terminal with #4 screw. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included).
For MIL-DTL-38999 Series III and IV Connectors.
|
 |
Low profile. Light weight. Band-Master shield termination. 457H*044 Qwik-Ty® strain relief fits MIL-DTL-38999 Series III and Series IV connectors. Terminate cable shield to adapter with Band-Master strap (purchased separately). "T" slots in adapter accept individual shields. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Attach wire bundle to arm with cable tie (not supplied). Optional rubber pad provides wire cushioning. Black thermoplastic body, coupling nut and detent spring, aluminum banding adapter, fluorosilicone spacer pad.
For MIL-DTL-38999 Series III and IV Connectors.
|
 |
Shielded. Self-locking. Composite. Qwik-Ty® strain relief has brass EMI adapter attached to 12 inches (30 cm) of shielding braid. Fits MIL-DTL-38999 Series III and IV connectors. Anti-decoupling mechanism in coupling nut provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° and 90° profiles. Coupling nut and body are glass fiber filled PEI, black color. Tin-plated copper alloy crimp ring.
For MIL-DTL-38999 Series III and IV Connectors.
|
Qwik-Ty® Strain Reliefs for MIL-DTL-26482 Series I Connectors
 |
Lightweight, rugged, economical, fast-to-install. 450D*001 Qwik-Ty® strain relief fits Mil-DTL-26482 Series I connectors. Straight, 45° and 90° profiles. Straight profile is direct coupling, 45° and 90° are spin coupling. Secure with plastic strap or lacing tape (not included). Aluminum alloy.
For MIL-DTL-26482 Series I Connectors.
|
Qwik-Ty® Strain Reliefs for MIL-DTL-26500 Connectors
 |
Lightweight, rugged, economical, fast-to-install. Qwik-Ty® strain relief fits Mil-DTL-26500 connectors. Straight, 45° and 90° profiles. Straight profile is direct coupling, 45° and 90° are spin coupling. 45° and 90° profiles have a set screw to lock coupling nut. Secure wire bundle with plastic strap or lacing tape (not included). Aluminum alloy.
For MIL-DTL-26500 Connectors.
|
Qwik-Ty® Strain Reliefs for MIL-DTL-28840 Connectors
 |
Lightweight, rugged, economical. 450G*001 Qwik-Ty® strain relief fits MIL-DTL-28840 connectors. Spin coupling. Secure wire bundle with plastic strap or lacing tape (not included). Coupling nut has safety wire holes. Aluminum alloy.
For MIL-DTL-28840 Connectors.
|
Qwik-Ty® Strain Reliefs for Series 80 Mighty Mouse Connectors
 |
Lightweight, fast-to-install. 450M*001 Qwik-Ty® strain relief fits Series 80 Mighty Mouse connectors. Spin coupling. Secure wire bundle with plastic strap or lacing tape (not included). Optional ground lug provides thru-hole for attaching a ring terminal. Aluminum alloy.
For Series 80 Mighty Mouse Connectors.
|
 |
Lightweight, self-locking, corrosion-proof. 450M*050 composite thermoplastic Qwik-Ty® strain relief fits Series 805 Mighty Mouse connectors. High performance glass-reinforced material meets AS85049 requirements. Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Secure wire bundle with plastic strap or lacing tape (not included). Straight, 45° or 90°. Glass-reinforced PEI thermoplastic.
For Series 80 Mighty Mouse Connectors.
|
Qwik-Ty® Strain Reliefs for Series 806 Mil-Aero Connectors
 |
Low profile. Light weight. Band-Master shield termination. 457V*048 Qwik-Ty® strain relief fits Glenair Series 806 Mil-Aero connectors. Terminate cable shield to adapter with Band-Master strap (purchased separately). "T" slots in adapter accept individual shields.Anti-decoupling mechanism provides audible detented coupling and prevents backoff under high vibration. Attach wire bundle to arm with cable tie (not supplied). Optional rubber pad provides wire cushioning. Black thermoplastic body, coupling nut and detent spring, aluminum banding adapter, fluorosilicone spacer pad.
For Series 806 Mil-Aero Connectors.
|