Rugged, High-Speed Connector Solutions for Mil-Aero Data Bus Protocols, Ethernet Networking and High-Data Rate Display Protocols including USB 3.0
High-speed connectors and contacts are interconnect devices optimized for compatible performance with popular data transmission protocols, ranging from aerospace-standard data bus protocols such as ARINC 1553 and CAN bus, to networking protocols such 1000BASE-T Ethernet, and peripheral and display protocols including USB 3.0 and SATA. Rugged high-speed connectors of this type incorporate shielded contact technologies suitable for use in aircraft avionics, weapons systems, radars, communication equipment and other aerospace / defense equipment that depend on uncompromised signal integrity.
Ethernet has become the dominant protocol type in high-speed systems due to its ability to efficiently move data over low bandwidth copper cabling. Standard Ethernet can reach up to 100 meters over copper through multiple mated interconnects. The Ethernet protocol is ubiquitous, backward-compatible and subject to ongoing improvement. Other popular protocols include SATA, DVI, HDMI, and SMPTE 3G-SDI which are ideally suited for transmission via shielded (high-frequency) contacts and cables. Each of these protocols poses a unique signal integrity challenge, typically met by a specialized high-speed connector and contact assembly.
- Consult factory for MIL-DTL-38999, Series 80 Mighty Mouse and MIL-DTL-5015 solutions that incorporate RJ45 and USB high-speed connectors. Glenair also manufactures and supplies qualified quadrax and fiber optic solutions for high-speed applications.
Slideshow Presentations
- Glenair Signature Series: High-Speed Interconnect Solutions
- High-Speed Datalink Connectors and Cables for Ethernet-Grade Protocols
Our Unique High-Speed Protocol Interconnect Value Proposition
Turnkey Solutions: Integrated High-Speed Protocol cable assemblies built around Glenair aerospace-grade SpeedLine™ cabling, connectors, and contacts.
High-Speed Connector Test Reports
High-Speed Mil-Aero Interconnect Solutions
Glenair Signature Electrical, Optical, and RF / Microwave Connector, Cable, and Contact Ecosystems
Reference Materials
Connectors, Cables, and Contacts for High-Speed Datalink Protocols
Application Guide
High-Speed Datalink Connector 3D CAD Model Files
Browse and download 3D CAD drawings and models
High-Speed Shielded Size #8 Contacts and Jumpers for 40 Gb Ethernet, SuperSpeed USB, HDMI, SATA, and DisplayPort
El Ochito® High-Speed Octaxial Contacts
Ethernet, USB, HDMI, DisplayPort, SATA
El Ochito® Blue
Super Speed USB
Series 806 Mil-Aero Micro Miniature Connectors
High-Speed Ethernet, USB 3.0, HDMI, DisplayPort
SuperNine® High-Speed Connectors Series 23
MIL-DTL-38999 High-Speed Solution
SuperFly® Datalink
Series 882
40 Gigabit Ethernet, HDMI, USB, DisplayPort, SATA
High-Speed Micro-Crimp Rectangular Connectors
Series 790, 791, 792
High Speed Connectors for Low-Loss, EMI-Shielded Data Links in Advanced Aerospace Systems
SuperSeal™ RJ45, USB, HDMI, DisplayPort
Ethernet, USB, Video, IP67 unmated
High-Speed Micro-D
Series GHSM
15 Gbps, USB3.0, 10GbE, PCIe 3.0, ++
Modular Micro-D
Series GMMD
18Gbps, SM landing tabs, very compact
Octobyte™
Ethernet, CAT7A, COAX, Power
VersaLink™ "Zero-Crosstalk" Twinax Connectors
28Gbps, 100 ohm
Series 806 VersaLink Connectors
Mil-Aero Micro Miniature Circular
Series 794 VersaLink Connectors
Precision-Machined, Shielded Rectangular
Micro-D VersaLink Connectors
Ultra miniature, highest speed and density
SpeedMaster™ High-Speed 10G Connectors
10GBASE-T, Assemble with 38999 tools
SpeedLine Cables Optimized for Glenair Signature Series High-Speed Connectors
SpeedLine Cables for General Impedance-Controlled Applications
963-079-24-01
100 Ohm Differential Quadrax
#24 AWG
963-073-24
963-073-26
963-073-28
963-073-30
100 Ohm Shielded Twisted Pair Cable
#24 AWG, #26 AWG, #28 AWG, #30 AWG
963-164-24
120 Ohm 19/36 Silver Plated Copper alloy
#24 AWG
963-164-26
120 Ohm 7/34 Silver Plated Copper alloy
#26 AWG