Glenair Series 800 Mighty Mouse Offers Environmental Sealing and Rugged Design in a Lightweight, Micro Miniature Package
Series 800
Series 800 connectors are intended for light and medium duty applications where size, weight, and cost outweigh the need for heavier-duty shells and coupling. Terminate shielded cable directly to the integral band platform for excellent EMI protection. Originally used for aerospace sensors, these Series 800 connectors have proven to be a good solution for small form-factor tactical equipment including keyboards, radios, ruggedized RPDAs, and other dismounted soldier equipment. These connectors meet the requirements of MIL-STD-810 for immersion, vibration, sand and dust, shock, and corrosion resistance.
- UN Threaded Coupling Mechanism
- Crimp Rear-Release Contacts
- Integral Band Platform
- Available with Size #12, #16, #20, #20HD and #23 contacts
- Environmentally Sealed
Reference
Mighty Mouse > Series 800 UN Thread Mating
![Series 800 Plug with Crimp Removable Contacts, 800-006, 800-007, 800-008, and 800-009](img/800-006-800-007-800-008-and-800-009.jpg) |
Smallest Mighty Mouse Connector features a compact size and rugged design for hostile environments. Connector shells are machined aluminum or stainless steel. Supplied with crimp contacts, packaged separately. Terminate contacts with standard M22520 tools. Metal clips inside the connector body lock contact into place and can be removed via the rear release retention system. Fluorosilicone seals and rear grommet protect connector from water ingress. Choose hex or knurled coupling nut. Terminate cable shield directly to connector body with Band-Master™ ATS strap, or choose rear accessory thread to attach optional cable clamp or backshell. Available in shell sizes 5 through 12 in 36 contact arrangements.
|
![Series 800 Receptacle with Crimp Removable Contacts, 800-010 and 800-011](img/800-010-and-800-011.jpg) |
Series 800 Receptacle Connectors are available in three styles, and feature machined aluminum or stainless steel shells. Supplied with crimp removable contacts. Terminate contacts with standard M22520 tools. Fluorosilicone interfacial seal and rear grommet protect connector from water ingress. Terminate cable shield directly to 800-010 connector body with Band-Master® ATS band, or choose 800-011 with accessory thread to attach optional cable clamp or backshell.
- In-Line Receptacle with Rear Release Crimp Contacts, Banding Porch, or Accessory Threads
- Jam-Nut Receptacle with Rear Release Crimp Contacts, Banding Porch, or Accessory Threads
- Square-Flange Receptacle with Crimp Contacts, Banding Porch, or Accessory Threads
|
![Series 800 Receptacle with Solder Cup or PC Tail Contacts, 800-012 and 800-040](img/800-012-and-800-040.jpg) |
Environmental, PCB Receptacle 800-012 connectors feature low profile shells for minimum protrusion inside enclosures and integral board standoffs. Contacts are non-removable. Specify 800-012 connectors for applications where open face water immersion is not a requirement.
Water Tight PCB Receptacle 800-040 connectors are identical to 800-012, but are specially sealed ("MOD-518") and 100% tested to maintain a helium leak rate of less than 1 x 10-4 cc/second at one ATM. Connectors meet MIL-STD-810 Method 512G immersion requirements in unmated/open face condition.
|
![Series 800 PCB Mount Right Angle Header Receptacle 800-032](img/800-032.jpg) |
Printed Circuit Board Right Angle I/O Header features gold-plated size #23 contacts. UN mating thread, and aluminum or stainless steel shells. Rubber seal protects mated connectors from water ingress. 5 amp current rating, 500 VAC voltage rating. Contacts are factory-installed and are non-removable. Thermoplastic rear housing has #2-56 threaded inserts for attaching to circuit board with customer-supplied mounting screws. Connectors attach to chassis or panel with low-profile jam-nut and O-ring. Available in six contact arrangements, these right angle headers are ideal for hostile environments where 100/1000BASE-T Ethernet RJ-45 commercial-grade jacks are not advised.
|
![PC Tail or Solder Cup Hermetic Receptacles, Shell Size 5 and 6, 800-013](img/800-013.jpg) |
Compact, Rugged Series 800 glass-to-metal seal hermetic receptacles feature stainless steel shells. Contacts are gold-plated iron alloy. UN mating thread. Available with male pin contacts (contact Glenair for hermetic connectors with female socket contacts). 100% tested to meet 1 X 10^-7 ccHe/sec @ 1 atm helium leak rate. Contacts are factory-installed and are non-removable. Terminate to wires with solder cup versions, or choose PC tail versions for thru-hole soldering to rigid or flexible circuit boards. Available in all contact and insert arrangements between size 5 and 12.
|
![Series 800 Bulkhead Feed-Thru Receptacle Connector 800-060](img/800-060.jpg) |
Series 800 Bulkhead Feed–Thru Connector provides a separable connection on both sides of a mounting panel. Features pin-pin, socket-socket, or pin-socket contact styles. Available in seven shell sizes with copper alloy / gold-plated contacts. Connector shell is available in aluminum alloy or stainless steel. Six standard finishes available. Contacts are factory – installed, and are non removable. Liquid crystal polymer insulator. Mates with all series 800 plug connectors with same polarization and opposite contact gender (800-006, 800-007, 800-008, and 800-009)
|
![Series 800 Cordsets](img/cordsets.jpg) |
Specify overmolded cordsets for optimum convenience and performance. Select standard overmolded polyurethane-jacketed cable for general purpose applications or choose ultraflexible textile polyurethane jackets for their low-smoke, zero halogen properties and for applications where toxic combustive materials are restricted.
- Series 801 Harsh Environment Shielded Cordsets
- Series 801 Ultraflexible Phantom Cable Cordsets
|