MIL-DTL-32139, Pre-Wired and PCB Rectangular TwistPin Nano Miniature Connectors
Glenair Series 89 connectors are qualified to the MIL-DTL-32139 specification. MIL‐DTL-32139 single and dual row plug and receptacle shell connectors are offered as pre-wired and PCB mount versions and are available in titanium, stainless steel, or aluminum shells. Connectors are configured with .025 inch contact spacing and a DWV rating of 250 volts AC. Ten contact layouts are available from 9 to 85 way. All connectors are offered with 30 AWG stranded wire in accordance with M32139 including NEMA HP3-ETXBBB, 04047-30A and M22759/33, /51, /52 types. Connector hardware includes jackscrew or female threaded shells. Applications include downhole electronics, missile systems, launch vehicles and satellites.
- High vibration and shock gold alloy TwistPin contact system
- Single- and dual-row, 9–85 way
- Aluminum, titanium, or stainless steel shells
- Straight and right-angle thru-hole PCB versions
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
Typical Applications include UAVs, satellites, missile systems and geophysical instruments.
Reference
Arrangements
- Single Row Contact Arrangements
- Dual-Row Contact Arrangements
- Circular Shell Size/Contact Arrangements and Keying Positions




