Single and Dual-Row Nano Strip Connectors

Single and Dual-Row Nano Strip Connectors

Lightweight Thermoplastic Shell Rectangular Connectors. PCB Mount and Pre-Wired Configurations with TwistPin Contacts, Guide Pins, and Mounting Holes

Glenair Nanominiature strip connectors provide lightweight, ultra-small form-factor interconnection of sensors and transmit / receive nodes in electronic equipment. Aerospace-grade thermoplastic single-row and dual-row plug and receptacle designs are available as pre-wired or PCB mount with guide pins and available mounting holes. Glenair Nano strips are set on .025 inch contact spacing with a DWV rating of 250 volts AC. Three wire type options available: Ultra lightweight XLETFE insulation with silver-coated high-strength copper; extruded PTFE insulation with silver-coated copper; and crosslink modified ETFE insulation with high-strength silver-coated copper. Select from 1 to 80 contact cavities. Applications include transmitter and receiver boxes for aviation, space, and satellites.

  • High vibration and shock gold alloy TwistPin contact system
  • Straight and right-angle thru-hole PCB versions
  • Single- and dual-row, 1–80 way
  • Composite thermoplastic shells

TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.

Typical Applications include UAVs, satellites, prototyping, missile systems, and geophysical instruments.

Reference

Arrangements


890-042
Single Row, Plastic Shell, Nano Strip, Right-Angle Surface Mount PCB Connector, 890-042

Single Row, Plastic Shell, Nano Strip, Right-Angle Surface Mount PCB Connector

890-045
Single Row, Plastic Shell, Nano Strip Connector with Insulated Wire, 890-045

Single Row, Plastic Shell, Nano Strip Connector with Insulated Wire

890-046
Single Row, Plastic Shell, Nano Strip, Back-to-Back Cable Assembly, 890-046

Single Row, Plastic Shell, Nano Strip, Back-to-Back Cable Assembly

890-047
Single Row, Plastic Shell, Nano Strip Connector with Uninsulated Wire, 890-047

Single Row, Plastic Shell, Nano Strip Connector with Uninsulated Wire

890-048
Single Row, Plastic Shell, Nano Strip, Right-Angle Mount Thru-Hole PCB Connector, 890-048

Single Row, Plastic Shell, Nano Strip, Right-Angle Mount Thru-Hole PCB Connector

890-049
Single Row, Plastic Shell, Nano Strip, Vertical Mount Thru-Hole PCB Connector, 890-049

Single Row, Plastic Shell, Nano Strip, Vertical Mount Thru-Hole PCB Connector

891-045
Dual Row, Plastic Shell, Nano Strip Connector with Insulated Wire, 891-045

Dual Row, Plastic Shell, Nano Strip Connector with Insulated Wire

891-046
Dual Row, Plastic Shell, Nano Strip, Back-to-Back Cable Assembly, 891-046

Dual Row, Plastic Shell, Nano Strip, Back-to-Back Cable Assembly

891-047
Dual Row, Plastic Shell, Nano Strip Connector with Uninsulated Wire, 891-047

Dual Row, Plastic Shell, Nano Strip Connector with Uninsulated Wire

891-048
Dual Row, Plastic Shell, Nano Strip, Right-Angle Mount Thru-Hole PCB Connector, 891-048

Dual Row, Plastic Shell, Nano Strip, Right-Angle Mount Thru-Hole PCB Connector

891-049
Dual Row, Plastic Shell, Nano Strip, Vertical Mount Thru-Hole PCB Connector, 891-049

Dual Row, Plastic Shell, Nano Strip, Vertical Mount Thru-Hole PCB Connector