Heat Shrink Transitions

Heat Shrink Transitions

WYE and TEE Heat Shrinkable Boot Transitions for Cable Management and Routing Solutions

Glenair Series 77 heat shrinkable transitions provide cable designers with complete flexibility and versatility in cable routing and harness design . Wye, Tee, and Breakout transitions are available . Wye and Tee transitions come in low-profile and widebody versions (for larger cable diameters), these environmental transitions reduce cable assembly time and provide turnkey sealing and routing in multi-legged harnesses . Available in eight material types, including Viton® for continuous exposure to caustic chemicals and fuels . Our popular Type 1 high-performance elastomer is ideal for extreme temperatures with excellent resistance to fuels and oils, and can be ordered in one of ten optional color choices.

Reference


770-009
Low Profile Heat Shrink "TACOM" Approved "Wye" Transition, 770-009

Low Profile Heat Shrink "TACOM" Approved "Wye" Transition

770-009
Low Profile, Heat Shrink Reduced "Wye" Transition, Size 16, 26, and 36, 770-009

Low Profile, Heat Shrink Reduced "Wye" Transition, Size 16, 26, and 36

770-010
Wide Body, Heat Shrink "Wye" Transition, 770-010

Wide Body, Heat Shrink "Wye" Transition

770-013
1:3 Wide Body Heat Shrink Transition, 770-013

1:3 Wide Body Heat Shrink Transition

770-014
1:3, Low Profile, Heat Shrink Transition, 770-014

1:3, Low Profile, Heat Shrink Transition

770-015
1:4 Wide Body, Heat Shrink Transition, 770-015

1:4 Wide Body, Heat Shrink Transition

770-011
Wide Body, Heat Shrink "Tee" Transition, 770-011

Wide Body, Heat Shrink "Tee" Transition

770-012
Low Profile, Heat Shrink "Tee" Transition, 770-012

Low Profile, Heat Shrink "Tee" Transition

770-023
1:2 Parallel, Heat Shrink Transition, 770-023

1:2 Parallel, Heat Shrink Transition

770-035
45° Angled "Tee" Heat Shrink Transition, 770-035

45° Angled "Tee" Heat Shrink Transition

770-036
30° Angled "Tee" Heat Shrink Transition, 770-036

30° Angled "Tee" Heat Shrink Transition

770-037
45° Angled "Tee" Heat Shrink Transition, 770-037

45° Angled "Tee" Heat Shrink Transition

770-038
30° Double, Angled "Tee" Heat Shrink Transition, 770-038

30° Double, Angled "Tee" Heat Shrink Transition