For Down-Hole Electronics, Missile Systems, Robotics, Launch Vehicles and Satellites. MIL-DTL-32139 Type, Pre-Wired, and PCB Rectangular TwistPin Nano Connectors.
Series 890
Glenair Single Row Nano rectangular connectors provide hi-performance mission-critical reliability for demanding applications. Nano pre-wired, single-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to eight contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.
Reference
890-001 and 890-002Plug and Receptacle Nano Rectangular Connectors with Insulated Wire |
|
890-005Back-to-Back Nano Rectangular Connector Cable Assembly |
|
890-003 and 890-004Plug and Receptacle Nano Rectangular Connectors with Uninsulated Wire |
|
890-006 and 890-007Vertical Mount Thru Hole Nano Rectangular PCB Connectors |
|
890-039 and 890-040Vertical Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears |
|
890-008 and 890-009Right Angle Mount Thru Hole PCB Nano Rectangular Connectors |
|
890-043 and 890-044Right Angle Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears |
|
890-010 and 890-011Vertical Surface Mount PCB Nano Rectangular Connectors |
|
890-017 and 890-018Vertical Surface Mount PCB Nano Rectangular Connectors with Jackscrews |
|
890-012 and 890-013Right Angle Surface Mount PCB Nano Rectangular Connectors |
|
890-019 and 890-020Right Angle Surface Mount PCB Nano Rectangular Connectors with Jackscrews |
|
890-016Sav-Con® Nano Rectangular Connector Saver |
|
890-037 and 890-038Plug and Receptacle Shorting Nano Rectangular Connectors |
|
899-010EMI Cover for Nano Rectangular Connectors |