The M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings.
Series 89
Nanominiature connectors are high reliability ultraminiature interconnects intended for critical applications where size and weight restrictions will not allow the use of larger connectors.
- 1 AMP Current Rating
- .025 Inch (0.64 mm.) Contact Spacing
- #30 and #32 Gage Wire Accommodation
- Single and Dual Row
- Metal Shell, Aluminum, Titanium or Stainless Steel
- TwistPin Contact System
- Gold Alloy Contact, Unplated
- Thru-Hole and Surface Mount PCB Versions
Typical applications include miniaturized electronics boxes used in UAV's, satellites, missile systems, and geophysical instruments. Contact spacing of 0.025 inches combined with a rugged contact system allow these nano connectors to be used in demanding environments where commercial-grade connectors should not be used.
Reference
- Introduction: Nano Miniature Circular and Rectangular Connectors
- Product Selection Guide
- Overview: Series 89 Nano Miniature Rectangular and Circular Connectors
- Performance Summary, Materials and Finishes
- Performance Specifications: Outgassing Properties of Nanominiature Components
- Space Grade Application Guidelines
- High-Temperature Upgrade Modification Code
- RoHS Compliance Guidelines
- Anti-Static Thermoplastic Dust Covers
Arrangements
- Single Row Contact Arrangements
- Dual-Row Contact Arrangements
- Circular Shell Size/Contact Arrangements and Keying Positions
Slideshow Presentations
Product Datasheet
Related Content
- Micro-D GSWM SpaceWire Cable Assembly in Back-to-Back or Single Ended Wire Configurations
- Micro 38999 Circular Connectors
- Mil-Spec Rectangular Connectors
- Rectangular Connector Backshells
- Space-Grade Connectors, Hold Down Release Mechanisms (HDRM), and Wire Harness Assembly
- Ruggedized Connectors and Cables for Military-Defense and Aerospace Applications
M32139 Nano Connector 3D CAD Model Files
Browse and download M32139 Nano Miniature connector CAD drawings, models, and 3D parts
![]() |
Nano Rectangular Single-Row Connectors and AccessoriesMIL-DTL-32139 Type, Single-Row, Pre‐Wired and PCB Rectangular Connectors with TwistPin Contacts for High-Vibration and Shock Environments |
![]() |
Nano Miniature Dual-Row ConnectorsMIL-DTL-32139 type TwistPin contact connectors. Prewired and PCB options with expanded material and finish options, as well as, expanded wire options. |
![]() |
Single and Dual-Row Nano Strip ConnectorsLightweight Thermoplastic Shell Rectangular Connectors. PCB Mount and Pre-Wired Configurations with TwistPin Contacts, Guide Pins, and Mounting Holes |
![]() |
MIL-DTL-32139 Qualified ConnectorsMIL-DTL-32139, Pre-Wired and PCB Rectangular TwistPin Nano Miniature Connectors |
![]() |
Threaded and Breakaway Nano CircularsGlenair signature MIL-DTL-32139 Type TwistPin Nanominiature Circular Connectors |