Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Military / Aerospace Connectors
High-performance military and commercial interconnect applications employ protective covers to seal unmated receptacles from sand, dust, and fluid ingress, as well as other forms of environmental and mechanical damage. ProSeal spring-action environmental protective covers are attached directly to panels and electronic equipment housings to enhance the reliability and foolproof performance of mounted I/O connectors — particularly in applications that see a high number of mate/demate cycles. Spring-action ProSeal protective covers are available for every military QPL and Glenair signature connector series, and are supplied in two styles for dust, spray, and fluid immersion protection (IP67) as well as for full environmental (water jet) applications (IP68).
Reference
- Overview: ProSeal™ Protective Covers
- Product selection guide
- Mil-Standard to ProSeal Part Number Cross-Reference
- IP Ratings
- Qualification Test Compliance
ProSeal™ Protective Covers
Spring-ActionFoolproofEnvironmentalFor Circular and Rectangular Military / Aerospace Connectors
MIL-DTL-5015, MIL-DTL-83723 Series II Covers
MIL-DTL-5015, VG95234 Reverse-Bayonet Covers
MIL-DTL-26482 Covers
MIL-DTL-38999 Covers, Series I, II, III
667-448
Threaded Closure Seal, Full Environmental
For MIL-DTL-38999 Series III / SuperNine® Connectors
667-449
Pressure Seal, Dust and Immersion Resistant
For MIL-DTL-38999 Series III / SuperNine® Connectors
Series 80 Mighty Mouse / Series 806 Mil-Aero Covers
667-392
Pressure Seal, Dust and Immersion Resistant
For Mighty Mouse Series 804 Wall Mount Connectors