EMI/RFI Backshells with Heat Shrink Termination (HST) Sleeves Provide Superior Shielding Performance and Effectiveness in Shielded Twisted Pair Cable Applications
The unique StarShield™ configuration completely eliminates "standing antenna" problems common with pigtail shield termination systems. The backshell utilizes familiar heat shrink termination (HST) sleeve technology for fast and reliable termination of shielding — even with dissimilar wire types and gauges. The internal configuration of the StarShield™ features a tapered split-ring that fits snugly into the conically machined backshell or a lightweight band-terminated compression system adapter. Available fittings include overbraid termination, conduit or shrink-boot adapters. Available for all standard MIL-AERO circular connector series, and many popular rectangular connector series. Environmental sealing, self-locking coupling nuts standard on StarShield™ backshells for select popular connector series. Optional shrink boots also available. StarShield™ termination technology can be adapted to additional connector/backshell types not shown.
Reference
MIL-DTL-83723 Series I & III5015 MS3400 SeriesAS81703 Series 3MIL-C-26482 Series 2
![]() |
470-013
|
![]() |
470-015
|
MIL-DTL-38999 Series I and II Connectors
![]() |
470-013
|
![]() |
470-015
|
MIL-DTL-38999 Series III and IV Connectors
800 Series Mighty Mouse Connectors
![]() |
470-021
|
![]() |
477-013
|
StarShield™ Backshells for Rectangular Connectors
![]() |
527-448
|
![]() |
527-449
|
![]() |
527-450
|
![]() |
550-089
|