VersaLink™ "Zero-Crosstalk" Twinax Connectors and Cables

VersaLink™

Innovative differential twinax crimp contacts with highest available bandwidth — up to 28Gbps each — in rugged mil-aero circular and rectangular connector packaging. Hybrid insert arrangements support both standard signal as well as high-speed differential data.

High-speed serial data protocols (USB 3.1 Gen2, USB-C, SATA, PCIe, DisplayPort, and HDMI) all have transmission rates in the 10Gb/s+ range for each data pair. In order to provide truly high-speed signal integrity for these bandwidth-dependent protocols, Glenair has invented a new contact technology called VersaLink™ which delivers outstanding impedance matching and cross-talk isolation at both the cable-to-connector interface, as well as between connector and board. VersaLink is a highly-engineered differential Twinax contact module that may be packaged in a wide range of both circular and rectangular connector formats such as the MIL-DTL-83513 Micro-D. This high-density package solution provides mating reliability, ruggedness, signal integrity, and deployment simplicity.

  • VersaLink: shielded differential Twinax interconnect solution
  • Signature Glenair design intermountable in standard Micro-D footprints
  • Higher speed and density than mil-spec style Twinax solutions
  • Individually shielded pairs result in virtually zero cross talk
  • Hybrid arrangements with VersaLink contact modules and standard Micro-D inserts for signal and power

Data-intensive servers, computers and peripheral devices in mission-critical applications require a new generation of shielded contact technology and tried-and-true connector package performance. Both are exquisitely realized in the VersaLink Micro-D.

Related Glenair Content

VersaLink™

VersaLink™ "Zero-Crosstalk" Twinax Connectors and Cables

Innovative differential twinax crimp contacts with highest available bandwidth — up to 28Gbps each — in rugged mil-aero circular and rectangular connector packaging. Hybrid insert arrangements support both standard signal as well as high-speed differential data.

  • eBook
  • PDF (Single pages, print friendly)
VersaLink Contact Technology

VersaLink Contact Technology

VersaLink Twinax contact technology supports high-speed serial data protocols including 100 Gigabit Ethernet, USB4, SATA, PCIe, DisplayPort, and HDMI. Crimp-contact twinax modules are sold separately for ready packaging in Glenair signature circular and rectangular connectors.

Series 806 VersaLink Connectors

Series 806 VersaLink Connectors

Glenair Signature Series 806 Mil-Aero connectors with VersaLink contacts feature advanced electrical, mechanical, and environmental performance plus reduced size and weight compared to D38999. Rapid-advance ratcheted coupling optimizes fast and reliable mating and demating.

Series 794 VersaLink Connectors

Series 794 VersaLink Connectors

Series 794 Precision-Machined, Shielded Rectangular with VersaLink™ Contact Technology

Micro-D VersaLink Connectors

Micro-D VersaLink Connectors

Ultra miniature Micro-D connectors with High-Speed VersaLink contacts offer the industry’s highest speed and density compared to conventional mil-spec style twinax solutions.

VersaLink Bridge Board Level Connectors

VersaLink Bridge Board Level Connectors

Bypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper