Military-Grade Interconnects for use in Ground Soldier, Military Vehicle, Guided Missile Systems, and Military Aerospace Applications — Mil-Qualified and Glenair Signature Solutions.
Military-grade connectors, cables, and integrated hub technologies are subject to the most rigorous qualification testing and approval of any interconnect technology. Designed for use in harsh application environments, the mil-qualified and Glenair Signature interconnects presented here are resistant to high-levels of vibration and shock, altitude, moisture ingress, RF and EMP interference. DLA and other industry qualifications include MIL-DTL-38999, SAE-AS39029, and others.
Mil-Aero and Defense Interconnect Solutions
Glenair Signature Interconnect Innovations for Land, Sea, Air, and Space Applications
- eBook
- PDF (Single pages, print friendly)
- Landing page: High-Speed Interconnect Solutions for Military Defense / Aerospace Applications
Missile and Loyal Wingman (UCAV) Interconnect Solutions
Advanced Connectors for Missile Systems and Unmanned Loyal Wingman Drones (Collaborative Combat Aircraft)
RF, Microwave, and mmWave Interconnects
Integrated RF Interconnect Assemblies built from Aerospace-Grade Connectors, Contacts, Adapters, and Coax Cable
- eBook
- PDF (Single pages, print friendly)
- Landing page: RF, Microwave, and mmWave Interconnects
Complete Dimensional Details and How-To-Order Information for All Glenair Military-Grade Interconnect Technologies
![]() |
MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and CablesEvery element of the MIL-DTL-83513 Micro-D is exactly controlled — from terminal spacing to approved wire termination methods. Glenair is the world's largest manufacturer and supplier of these wire-to-wire and wire-to-board interconnects. Flight-proven and ESA, NASA, and JAXA qualified. Space and Mil-Aero Grade M83513 Micro-D Series 170 |
![]() |
Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS SolutionsThe M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings. Series 89 |
![]() |
SuperNine RF MIL-DTL-38999 Series III Multi-Port RF Connectors for use with Size #8 BMB, Size #12 SMPM, and Size #16 SMPS Coaxial ContactsSeries 23 SuperNine RF multi-port connectors are advanced-performance MIL-DTL-38999 Series III type designs with superior shielding, sealing, and high-vibration performance. Unibody ground plane and insert arrangements per MIL-STD-1560. |
![]() |
MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced PerformanceSuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more. Series 23 |
![]() |
Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space ApplicationsReducing the Size and Weight of Electrical Wire Interconnect Systems Series 80 |
![]() |
Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable AssembliesAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999 Meets every MIL-DTL-38999 Performance Specification Series 806 |
![]() |
PowerTrip® ConnectorsQuick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications Series 970 |
![]() |
IPT Series: MIL-DTL-26482 Type and VG 95328 QualifiedMiniature bayonet-lock power and signal connectors built in accordance with MIL-C-26482. A VG qualified version of the product, VG95328 is also available. |
![]() |
SuperSeal™ RJ45, USB, HDMI, and DisplayPort Field Connectors, Cables, and AccessoriesRuggedized RJ45, USB, HDMI, and DisplayPort Connectors and Cables for Applications as Diverse as Military Ground Vehicles to Passenger IFE |
![]() |
STAR-PAN™ Integrated Soldier Multiport USB Data Hub / Power Distribution Systems and Tactical InterconnectsThe Battle-Tested, Multiport USB Hub, Cable, and Power Management Solution from Glenair with connectors and cables optimized for SWaP JTAC-Tough™ Series 808 |
![]() |
TurboFlex® Flexible Power Distribution CablesUltra-Flexible Power Distribution Cables and Turnkey High-Voltage Cable Assemblies with Glenair Signature Connectors Series 96 |
![]() |
Heat Shrink Boots for Reliable Environmental Sealing and Strain-Relief in Interconnect Cable Systems: For Cable and Wire Harness Applications in Ruggedized Military, Space, and Industrial EnvironmentsMil-QualifiedTacom ApprovedCommercial Series 77 Full Nelson |
![]() |
HD Stacker™ Rugged Board-to-Board Stackable ConnectorsHigh-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors .062" Pitch Compliant Pin Series GS |
![]() |
HiPer-D® M24308 Type D-Subminiature Connectors and AccessoriesHigh-Performance M24308 Intermateable D-Sub Connectors Series 28 |
![]() |
Crimp-Contact Micro Rectangular Connectors: Glenair Signature Series 79, 791, and 792 Micro-CrimpTime- and labor-saving crimp-contact micro miniature rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications. Series 79Series 791Series 792 |
![]() |
VersaLink™ "Zero-Crosstalk" Twinax Connectors and CablesInnovative differential twinax crimp contacts with highest available bandwidth — up to 28Gbps each — in rugged mil-aero circular and rectangular connector packaging. Hybrid insert arrangements support both standard signal as well as high-speed differential data.
|
![]() |
VersaLink Bridge Board Level ConnectorsBypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper
|
![]() |
Pneumatic Products for Pure Gas ApplicationsHigh-Pressure, Pure Air Contact and Piping Assemblies, Rotary Joints, and Solenoid Valves for Mission-Critical Applications Series 83 |
![]() |
Flex Circuit Assemblies: Turnkey, Connectorized PCB SolutionsFlex Circuit, Rigid Flex Circuit, PCBA, and Optical Flex Assemblies
|
![]() |
MIL-DTL-5015 Type Harsh Environment Power and Signal InterconnectsCorrosion resistant stainless steel, aluminum and composite thermoplastic plugs and receptacles for severe environments. Environmental, hermetic, and EMI/RFI filter connector configurations. |