High Ampacity, Harsh Environment Connector Capable of Meeting the Demanding Requirements of Modern Defense and Aerospace Systems
Series 970
The Series 970 PowerTrip™ connector fills the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. Environmental versions and Hermetic versions share high performance features such as triple-start mating threads, high ampacity contacts, upgraded material and finish choices and improved EMI protection. PowerTrip™ connector is ideal for power distribution units, hybrid electric drives, motors, and other high current applications. The louverband socket contact (plug side) and enhanced durability pin contacts (hermetic receptacle side) deliver low resistance and higher ampacity.
Series 970 PowerTrip™ hermetic receptacles feature 316L stainless steel shells and compression glass insulators. Solder cup contacts are nickel-iron alloy and are non-removable. Coupling threads are triple-start ACME type. Contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts. Fluorosilicone rubber face seal on pin connector. Stainless steel shells are passivated, or choose nickel plating for improved shell-to-shell conductivity and EMI protection. Hermeticity is 1 x 10-7 cc/sec maximum helium leak rate with one atmosphere pressure differential.
Related Catalog
PowerTrip™ Connectors > Section E
|
Series 970 PowerTrip™ hermetic feed-thru bulkhead receptacles have pin contacts on one side and socket contacts on the other side. Attach mating plug connectors to both sides. Compression glass hermetic seal. 100% tested to meet helium leak rate of 1 x 10-7 cc/second at 15 psi pressure differential. Contacts are factory-installed and are non-removable. Standard contacts are silver plated, or choose gold-plated contacts for improved corrosion protection. Jam-nut rear panel mounting, for panel thicknesses from 1/16 inch (1.58mm) to ½ inch (12.7mm). 200 PSI maximum pressure rating, bi-directional.
|
|
Series 970 PowerTrip™ hermetic receptacles feature 316L stainless steel shells and compression glass insulators. Solder cup contacts are nickel-iron alloy and are non-removable. Coupling threads are triple-start ACME type. Contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts. Fluorosilicone rubber face seal on pin connector. Stainless steel shells are passivated, or choose nickel plating for improved shell-to-shell conductivity and EMI protection. Hermeticity is 1 x 10-7 cc/sec maximum helium leak rate with one atmosphere pressure differential.
|
|
Series 970 PowerTrip™ hermetic rear panel mount (RPM) receptacles feature stainless steel shells and compression glass insulators. Solder cup contacts are nickel-iron alloy and are non-removable. Coupling threads are triple-start ACME type. Contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts. Fluorosilicone rubber face seal on pin connector. Choose passivated stainless steel shells, or nickel plating for improved shell-to-shell conductivity and EMI protection. Hermeticity is 1 x 10-7 cc/sec maximum helium leak rate with one atmosphere pressure differential.
|
|
Series 970 PowerTrip™ hermetic solder cup receptacles can be ordered with pin or socket contacts. Mates with 970-001 or 970-011 plug of the same shell size, contact layout and polarization. Compression glass hermetic seal. 100% tested to meet helium leak rate of 1 x 10-7 cc/second at 15 psi pressure differential. Contacts are factory-installed and are non-removable. Standard gold-plated contacts for improved corrosion protection. Silver plated conctacts available for contact sizes 0, 4, and 8 only. Jam-nut rear panel mounting, for panel thicknesses from 1/16 inch (1.58mm) to ½ inch (12.7mm).
|
|
Series 970 PowerTrip™ dual O-ring hermetic feed-thru bulkhead receptacles have pin contacts on one side and socket contacts on the other side. Attach mating plug connectors to both sides. Compression glass hermetic seal. 100% tested to meet helium leak rate of 1 x 10-7 cc/second at 15 psi pressure differential. Contacts are factory installed and non-removable. Standard gold plated contacts for improved corrosion protection. Silver plated contacts available for contact sizes 0, 4, and 8 only. Jam-nut rear panel mount, accomodates panel thicknesses of 1/16 inch (1.58mm) to ½ inch (12.7mm).
|
|
|
|
- 970-038-H2
Hermetic Wall Mount
- 970-038-H7
Hermetic Jam-Nut Mount
|