Complete DPX / AS81659 Backshell Capability: Solid, Split-Shell, Environmental, Non-Environmental, EMI/RFI, Strain Relief and More
Line Replaceable Units (LRUs) are incorporated into avionic racks in commercial and military aircraft. Installation and maintenance of avionic equipment is facilitated through the use of rack-and-panel connectors which mate and demate without the use of mechanical coupling. On the cable side, these rack-and-panel connectors are equipped with backshell accessories to address common environmental, electrical, and mechanical stress problems which can damage cables and cable-to-connector terminations. Glenair supplies the complete range of DPX / AS81659 (ARINC 404) connector accessories and backshells for cable strain relief, environmental sealing, and EMI/RFI shield termination.
Reference
Rectangular > F > DPX and AS81969
 |
Saddle clamp strain relief. Aluminum with stainless steel hardware.
- For unshielded wire bundles
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Black anodized aluminum with stainless steel hardware.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Available in three mounting styles. Aluminum with stainless steel screws and washers. Captivated nut is silver-plated SST.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Available with one or two ports. Terminate cable braid shield to backshell with Band-Master ATS® banding strap. Backshell includes RFI gasket and four #2-56 mounting screws and lockwashers.
Aluminum with stainless steel hardware and aluminum mesh/neoprene gasket.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Backshell has slotted ring, gold-plated ground spring and PTFE friction washer for terminating individual wire shields. Two strain relief options: saddle clamp or nut. Nut requires shrink boot for cable strain relief.
Aluminum with stainless steel hardware. Gold-plated beryllium copper ground spring, Teflon friction washer.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Backshell has M25 thread and interface teeth compatible with Adapter Code H (D38999 Series III/IV) size 17 fittings.
Aluminum with stainless steel hardware.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Cone-and-ring shield termination.
Aluminum with stainless steel hardware, gasket is aluminum mesh embedded in neoprene.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Lightweight composite material. Terminate cable braid shield to backshell with Band-Master ATS® banding strap. Options include slots for individual wire shields and Qwik-Ty arm.
Thermoplastic with stainless steel hardware and aluminum mesh/neoprene gasket.
- Composite Split
- Band-Master ATS Shield Termination
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Fits ITT Cannon DPX2 connectors. Backshell has slotted ring, gold-plated ground spring and Teflon friction washer for terminating individual wire shields. Two strain relief options: saddle clamp or nut (nut requires shrink boot for cable strain relief).
Aluminum with stainless steel hardware. Gold-plated beryllium copper ground spring, Teflon friction washer.
- DPX / AS81659 Rectangular Connector Accessories
|
 |
Fits ITT Cannon DPX4 connectors. Backshell has slotted ring, gold-plated ground spring and PTFE friction washer for terminating individual wire shields. Two strain relief options: saddle clamp or nut (nut requires shrink boot for cable strain relief).
Aluminum with stainless steel hardware. Gold-plated beryllium copper ground spring, PTFE friction washer.
- DPX / AS81659 Rectangular Connector Accessories
|