Electrical Contacts: Power, Signal, Databus, and RF Coax

Electrical Contacts: Power, Signal, Databus, and RF Coax

AS39029 QPL Crimp Signal, RF Coax, Databus, and other Glenair Signature Contacts

Electrical connector contacts used in multi-pin military standard and commercial equivalent connectors (MIL-DTL-38999, MIL-DTL-24308 and others) are controlled by the MIL-DTL-39029 specification (now SAE AS39029) which regulates materials, dimensions, plating thicknesses, electrical properties and other key parameters. Contact types include crimp, coaxial, thermocouple, and wire-wrap variants all exactingly manufactured to strict M39029 requirements. Mil-standard connectors are typically supplied with loose contacts in both pin and socket configurations for a broad range of wire gauges.

Glenair brings a new perspective to the supply of high-performance Mil-Spec and commercial electrical contacts: High Availability! Whether you need a standard duty socket contact for a MIL-DTL-28840 connector or a short-run of shielded Quadrax, we have you covered with products that are always in stock — with no dollar or quantity minimums. We also supply many special-purpose and custom contact designs including pneumatic, high-voltage DC, thermocouple, and more.

Reference


SAE-AS39029 Crimp Contacts: Standard-Duty and Expanded-Performance Pin and Socket Crimp Contacts

Mil-Qualified and Glenair Commercial Pin and Socket Crimp Contacts

Glenair brings a new perspective to the supply of Mil-Spec crimp contacts: High Availability. Whether you need a standard duty socket for a MIL-DTL-28840 connector or an extended duty pin for MIL-DTL-38999 Series III we have got you covered with products that are always in stock — with no dollar or quantity minimums. In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAE-AS39029 contacts are guaranteed to mate properly and perform at the upper limits of application and specification requirements.

Reference
850-318
M39029/121
High-Density Expanded-Performance Electrical Socket Contact M39029/121 850-318

High-Density, Expanded-Performance Electrical Socket Contact
Crimp Socket Contact for High Vibration, High Temperature in MIL-DTL-38999 Series III Connectors

850-319
M39029/122
High-Density Expanded-Performance Electrical Pin Contact M39029/122 850-319

High-Density, Expanded-Performance Electrical Pin Contact
Crimp Pin Contact for High Vibration, High Temperature in MIL-DTL-38999 Series III Connectors

850-001
M39029/56
Standard Duty Electrical Socket Contact M39029/56 850-001

Standard Duty Electrical Socket Contact
Standard Socket Crimp Contact for MIL-DTL-38999 Series I, III and IV Connectors

850-003
M39029/57
Standard Duty Electrical Socket Contact M39029/57 850-003

Standard Duty Electrical Socket Contact
Standard Socket Crimp Contact for MIL-DTL-38999 Series II Connectors

850-002
M39029/58
Standard Duty Electrical Pin Contact M39029/58 850-002

Standard Duty Electrical Pin Contact
Standard Pin Crimp Contact for MIL-DTL-38999 Series I, II, III and IV Connectors

850-021
M39029/63
Standard Duty Electrical Socket Contact M39029/63 850-021

Standard Duty Electrical Socket Contact
Standard Socket Crimp Contact for MIL-DTL-24308

850-022
M39029/64
Standard Duty Electrical Pin Contact M39029/64 850-022

Standard Duty Electrical Pin Contact
Standard Pin Crimp Contact for MIL-DTL-24308

850-004
M39029/83
Standard Duty Electrical Pin Contact M39029/83 850-004

Standard Duty Electrical Pin Contact
Standard Pin Crimp Contact for MIL-DTL-28840 Connectors

850-005
M39029/84
Standard Duty Electrical Socket Contact M39029/84 850-005

Standard Duty Electrical Socket Contact
Standard Socket Crimp Contact for MIL-DTL-28840 Connectors

850-006
M39029/106
Extended Duty Electrical Socket Contact M39029/106 850-006

Extended Duty Electrical Socket Contact
Extended Duty Socket Crimp Contact for MIL-DTL-38999 Series I, III and IV Connectors

850-007
M39029/107
Extended Duty Electrical Pin Contact M39029/107 850-007

Extended Duty Electrical Pin Contact
Extended Duty Pin Crimp Contact for MIL-DTL-38999 Series I, III and IV Connectors

850-018-22
M39029/56-348 Type
Size 22 Socket Contact with Expanded Wire Accommodation M39029/56-348 Type 850-018-22

Size 22 Socket Contact with Expanded Wire Accommodation

850-019-22
M39029/58-360 Type
Size 22 Pin Contact with Expanded Wire Accommodation M39029/58-360 Type 850-019-22

Size 22 Pin Contact with Expanded Wire Accommodation

857-217-22-30
M39029/58-360 Type
Size 22 Pin Contact with Size 30 Crimp Barrel M39029/58-360 Type 857-217-22-30

Size 22 Pin Contact with Size 30 Crimp Barrel Accommodation

857-218-22-30
M39029/58-360 Type
Size 22 Socket Contact with Size 30 Crimp Barrel M39029/58-360 Type 857-218-22-30

Size 22 Socket Contact with Size 30 Crimp Barrel Accommodation

850-020-22
M39029/57 Type
Size 22 Socket Contact with Expanded Wire Accommodation M39029/57 Type 850-020-22

Size 22 Socket Contact with Expanded Wire Accommodation

850-334-20-22
M39029/58-363 Type
Size 20 Pin Contact with Size 22 Crimp Barrel M39029/58-363 Type 850-334-20-22

Size 20 Pin Contact with Size 22 Crimp Barrel

850-335-20-22
M39029/57-357 Type
Size 20 Socket Contact with Size 22 Crimp Barrel M39029/57-357 Type 850-335-20-22

Size 20 Socket Contact with Size 22 Crimp Barrel

850-336-20-22
M39029/56-351 Type
Size 20 Socket Contact with Size 22 Crimp Barrel M39029/56-351 Type 850-336-20-22

Size 20 Socket Contact with Size 22 Crimp Barrel

8577-0001
Jumper Wire M22759 with M39029/56 and 58 Contacts 8577-0001

Jumper Wire M22759 with M39029/56 and 58 Contacts
8577-0001M = MIL-SPEC M22759
8577-0001G: Made IAW M22759 (GS22759)

PC-Tail Contacts, Pin and Socket for MIL-DTL-38999

850-010
M39029/58 Type
PCB Pin Contact for D38999/20 and /24 M39029/58 Type 850-010

PCB Pin Contact for D38999/20 and /24

850-011
M39029/56 Type
PCB Socket Contact for D38999/20 and /24 M39029/56 Type 850-011

PCB Socket Contact for D38999/20 and /24

857-027
M39029/58 Type
8 Gauge Pin Contact with PC Tails M39029/58 Type 857-027

8 Gauge Pin Contact with PC Tails
For use in special MIL-DTL-38999 Series III rear release contact retention systems using #8 power contacts.

  • 857-027-08-1
  • 857-027-08-2
  • 857-027-08-3
857-028
M39029/56 Type
8 Gauge Socket Contact with PC Tails M39029/56 Type 857-028

8 Gauge Socket Contact with PC Tails
For use in special MIL-DTL-38999 Series III rear release contact retention systems using #8 power contacts.

  • 857-028-08-1
  • 857-028-08-2
  • 857-028-08-3

Solder Cup Contacts, Pin and Socket for MIL-DTL-38999

850-015
M39029/56 Type
Socket Contact with Solder Cup M39029/56 Type 850-015

Socket Contact with Solder Cup
for D38999 Series I, III and IV Connectors

  • 850-015-22
  • 850-015-2
  • 850-015-16
  • 850-015-12
  • 850-015-10
850-016
M39029/58 Type
Pin Contact with Solder Cup M39029/58 Type 850-016

Pin Contact with Solder Cup
for D38999 Series I, III and IV Connectors

  • 850-016-22
  • 850-016-20
  • 850-016-16
  • 850-016-12
  • 850-016-10
850-017
M39029/58 Type
Pin Contact with Extended Rear Solder Cup M39029/58 Type 850-017

Pin Contact with Extended Rear Solder Cup
for D38999 Series I, III and IV Connectors

  • 850-017-22
  • 850-017-20
  • 850-017-16
  • 850-017-12

Size #8 Power Contacts, Pin and Socket for MIL-DTL-38999

850-013
Size 8 Socket Contact, High Power 850-013

Size 8 Socket Contact, High Power
for D38999 Series I, III and IV Connectors

850-014
Size 8 Pin Contact, High Power 850-014

Size 8 Pin Contact, High Power
for D38999 Series I, III and IV Connectors

Contacts for MIL-DTL-28840 Shipboard Electrical Connectors: NAVSEA-Qualified QPL and Glenair Signature

M39029/83
850-004
Standard Duty Electrical Pin Contact M39029/83 850-004

Standard Duty Electrical Pin Contact

M39029/84
850-005
Standard Duty Electrical Socket Contact M39029/84 850-005

Standard Duty Electrical Socket Contact

RF, Microwave, and mmWave Contacts for SuperNine RF, Series 806 RF, Series 795 RF Connectors

Glenair manufactures an extensive range of high-frequency RF contacts for drop-in use in Glenair signature series connectors including Series 23 SuperNine RF, Series 806 RF, and Series 795 RF high-density rectangular. The use of aerospace-grade sealed and shielded multiport connectors of this type is advantageous both as a mechanism to ruggedize the I/O interface as well as for size- and space-savings. All designs are optimized for packaging in Glenair signature series connectors and fall into three contact cavity sizes: #8, #12, and #16. These are 50 and 75 Ohm contacts in BMB, SMPM, and SMPS formats. Selected contacts utilize millimeter-wave spring-loaded architecture to achieve frequencies up to 65 GHz. All are designed for direct attachment of coaxial cables and snap-in insertion to multi-cavity connectors.

RF, Microwave, and mmWave Interconnects

Catalog: RF, Microwave, and mmWave Interconnects and Coax Cable Assemblies for Mission-Critical Aerospace Applications.

Turnkey Coaxial Interconnect Solutions: Integrated RF Interconnect Assemblies built from Aerospace-Grade Connectors, Contacts, Adapters, and Glenair BluMark RF Coax Cables.

SuperNine RF
852-119 Pin
852-120 Socket
SuperNine RF Pin/Socket RF Contacts 852-119 and 852-120

12 GHz Size #8 4K UHD
75 Ohm RF Contacts
for D38999 RF

SuperNine RF
852-071 Pin
852-070 Socket
SuperNine RF Pin/Socket RF Contacts 852-071 and 852-070

18 GHz Size #8 BMB
50 Ohm RF Contacts
for D38999 RF

SuperNine RF
852-099 Pin
852-154 Socket
SuperNine RF Pin/Socket RF Contacts 852-099 and 852-154

40 GHz Size #12 SMPM
50 Ohm RF Contacts
for D38999 RF

SuperNine RF
852-133 Pin
852-314 Pin
852-134 Socket
852-315 Socket
SuperNine RF Pin/Socket RF Contacts 852-133, 852-314, 852-134, 852-315

65 GHz Size #16 SMPS
50 Ohm RF Contacts
for D38999 RF

SuperNine RF
852-157 Pin
852-158 Socket
SuperNine RF G-LinkRF GLink RF SMA Adapter 852-157 and 852-158

G-LinkRF (GLink RF)
18 GHz Size #8
BMB-to-SMA Adapter
for D38999 RF

Series 806 / 795 RF
852-071 Pin
852-152 Socket
Series 806 Pin/Socket RF Contacts 852-071 and 852-152

18 GHz Size #8 BMB
50 Ohm RF Contacts

Series 806 / 795 RF
852-099 Pin
852-100 Socket
Series 806 Pin/Socket RF Contacts 852-099 and 852-100

40 GHz Size #12 SMPM
50 Ohm RF Contacts

Series 806 / 795 RF
852-133 Pin
852-159 Socket
Series 806 Pin/Socket RF Contacts 852-133 and 852-159

65 GHz Size #16 SMPS
50 Ohm RF Contacts

Series 806 / 795 RF
852-157 Pin
852-256 Socket
Series 806 G-LinkRF GLink RF SMA Adapter 852-157 and 852-256

G-LinkRF (GLink RF)
18 GHz Size #8
BMB-to-SMA Adapter

SAE-AS39029 Qualified and Commercial-Grade Shielded Coax Crimp Pin and Socket Contacts

For Use In MIL-DTL-38999, Series 23 SuperNine, Series 80 Mighty Mouse, and Series 79 Micro-Crimp Connectors

AS39029 Qualified Coaxial Size #8, Size #12, and Size #16 contacts are designed for aerospace and defense equipment subjected to high-vibration and temperature extremes with supported frequencies from DC – 3 GHz.

RF, Microwave, and Shielded Contacts

RF, Microwave, and Shielded Contacts

For MIL-DTL-38999, Series 23 SuperNine®, Series 80 Mighty Mouse, and Series 79 Micro-Crimp® Connectors

Series 85

  • eBook
  • PDF (Single pages, print friendly)

SAE-AS39029 RF Coax Contacts

Size #8 AS39029 Coaxial Contacts
Size #8 AS39029 Coaxial Pin and Socket Crimp Contacts for RG-180

Size #8 AS39029 Coaxial Pin and Socket Crimp Contacts for RG-180
DC – 700 MHz
For D38999 Series I, III, and IV, SuperNine, and Mighty Mouse connectors. AS39029 qualified.

Size #12 AS39029 Coaxial Contacts
Size #12 AS39029 Coaxial Pin and Socket Crimp Contacts for RG-174 RG-179 RG-180 and RG-316

Size #12 AS39029 Coaxial Pin and Socket Crimp Contacts
for RG-174, RG-179, RG-180 and RG-316 Cable
DC – 3 GHz
For D38999 Series I, II, III, and IV, SuperNine, Series 79 Micro-Crimp, and Mighty Mouse connectors. AS39029 qualified.

Size #16 AS39029 Coaxial Contacts
Size #16 AS39029 Coaxial Pin and Socket Crimp Contacts for RG-174 RG-179 RG-180 and RG-316

Size #16 AS39029 Coaxial Pin and Socket Crimp Contacts
for RG-174, RG-179, RG-180, and RG-316 Cable
DC – 500 MHz
For D38999 Series I, II, III, and IV, SuperNine, Series 79 Micro-Crimp, and Mighty Mouse connectors. AS39029 qualified.

Glenair 50 and 75 Ohm Low-Loss Matched-Impedance Coaxial Contacts

Size #8 50 Ohm Matched-Impedance Contacts
Size #8 50 Ohm Matched-Impedance Pin and Socket Contacts for RG-316

Size #8 50 Ohm Matched-Impedance Pin and Socket Contacts
for RG-316 Single- and Double-Shield or M17/220-0001 Cable
DC – 6 GHz
For D38999, SuperNine, and Mighty Mouse connectors

Size #12 50 Ohm Matched-Impedance Contacts
Size #12 50 Ohm Matched-Impedance Contacts for RG-178 RG-316 and RG-405 flex cable

Size #12 50 Ohm Matched-Impedance Contacts
for RG-178, RG-316, and RG-405 flex cable
DC – 3 GHz
For D38999 Series I, II, III, and IV, SuperNine, Series 79 Micro-Crimp and Mighty Mouse connectors

Size #8 75 Ohm Matched-Impedance Contacts
Size #8 75 Ohm Matched-Impedance Pin and Socket Contacts for RG-179 RS170 SMPTE video cables

Size #8 75 Ohm Matched-Impedance Pin and Socket Contacts
for RG-179, RS170, SMPTE 292M, SMPTE 424M and other video cables
DC – 4 GHz
For D38999 Series I, III, and IV, SuperNine, and Mighty Mouse connectors

Size #12 75 Ohm Matched-Impedance Contacts
Size #12 75 Ohm Matched-Impedance Contacts for RS170 SMPTE 292M video cables

Size #12 75 Ohm Matched-Impedance Contacts
for RS170, SMPTE 292M and other video cables
DC – 3 GHz
For D38999 Series I, II, III, and IV, SuperNine, Series 79 Micro-Crimp and Mighty Mouse connectors

M39029 Type Twinax and Quadrax Contacts for Data Bus and 100BASE-T Ethernet Applications

Size #8 77 Ohm Concentric Twinax Contacts
Size #8 77 Ohm Concentric Twinax Contacts

Size #8 77 Ohm Concentric Twinax Contacts
for 77 Ohm M17/176-00002 databus cable
10 MHz
IAW M39029/113 and /114. For D38999, SuperNine and Mighty Mouse connectors.

Size #8 100 Ohm Concentric Twinax Contacts
Size #8 100 Ohm Concentric Twinax Contacts

Size #8 100 Ohm Concentric Twinax Contacts
for 24 AWG 100 ohm TE/Raychem 0024A0024 and Gore GSC-03-81416-00 cables
1 MHz
For D38999 Series I, III, and IV, SuperNine, and Mighty Mouse connectors.

Size #12 77 Ohm Concentric Twinax Contacts
Size #12 77 Ohm Concentric Twinax Contacts

Size #12 77 Ohm Concentric Twinax Contacts
for 77 ohm shielded twisted pair data cable
10 MHz
IAW JN1104, DSCC 02003 and DSCC 02004. For D38999 Series I, III, and IV connectors.

Size #8 Differential Twinax Contacts
Size #8 Differential Twinax Contacts

Size #8 Differential Twinax Contacts
for 68, 75, 77 and 100 ohm and M17/176-00002 databus cable
DC – 3 GHz
For Mighty Mouse and Glenair 233-217 D38999 Series III SuperNine connectors with keyed #8 cavities.

Size #8 100 Ohm and 150 Ohm Quadrax Contacts
Size #8 100 Ohm and 150 Ohm Quadrax Contacts

Size #8 100 Ohm and 150 Ohm Quadrax Contacts
for Aerospace-Grade Quad Cable
100 ohm Ethernet / 150 ohm Fibre Channel
For Mighty Mouse and Glenair 233-217 D38999 Series III type SuperNine connectors with keyed #8 inserts.

8589-0001
Quadrax Cable Assemblies 8589-0001

Quadrax Cable Assemblies
Aerospace-grade cable. 100% tested. Available with pin/pin, pin/socket, socket/socket, pin/RJ45 and socket/RJ45 configurations.
For Glenair Series 23, 28, 792, 806, and ARINC 600 connectors.

Thermocouple Contacts for MIL-DTL-38999, MIL-DTL-24308, and Series 28 HiPer-D Connectors

850-329
Thermocouple Socket Contact with Crown Ring 850-329

Thermocouple Socket Contact with Crown Ring
for D38999 and SuperNine Connectors
500 mating cycles
IAW AS39029/121

850-370
Thermocouple Socket Contact with Crown Ring 850-370

Thermocouple Socket Contact with Crown Ring
for D38999 Series II and SuperNine Connectors

859-172
Thermocouple Wire Barrel Reducer Bushing 859-172

Thermocouple Wire Barrel Reducer Bushing
To reduce the barrel size of M39029/87, M39029/88 and M39029/89 thermocouple contacts to accommodate smaller wire size.

850-023
M39029/87 Type
Thermocouple Pin Contact 850-023

Thermocouple Pin Contact
for D38999 Series I, II, III and IV and M24308 Connectors

850-024
M39029/88 Type
Thermocouple Socket Contact 850-024

Thermocouple Socket Contact
for D38999 Series I, III and IV Connectors

850-025
M39029/89 Type
Thermocouple Socket Contact 850-025

Thermocouple Socket Contact
for D38999 Series II and M24308 Connectors

850-111
M39029/63 Type
Thermocouple Socket Contact Size #20 850-111

Thermocouple Socket Contact, Size #20
for MIL-DTL-24308 and Series 28 HiPer-D Connectors

850-112
M39029/64 Type
Thermocouple Pin Contact Size #20 850-112

Thermocouple Pin Contact, Size #20
for MIL-DTL-24308 and Series 28 HiPer-D Connectors

850-366
Thermocouple Pin 850-366

Thermocouple Pin
MIL-DTL-38999 Series III

857-451
Thermocouple Jumper 857-451

Thermocouple Jumper
857-451-01 Thermocouple Cable, Twisted Pair, P/N: 968-039
857-451-02 Extension Thermocouple Cable, Twisted Pair, P/N: 968-026
MIL-DTL-38999 Series III

8577-0001
Jumper Wire M22759 with M39029/56 and 58 Contacts 8577-0001

Jumper Wire M22759 with M39029/56 and 58 Contacts
8577-0001M MIL-SPEC M22759
8577-0001G Made IAW M22759 (GS22759)

Pneumatic Contacts for D38999 Series I, II, III, and IV and Mighty Mouse Connectors

830-004
830-005
Size #12 Pneumatic Socket Contacts 830-004 and 830-005

Size #12 Pneumatic Socket Contacts
830-004 D38999 Series II, Series 80
830-005 D38999 Series I, III, IV

830-003
Size #12 Pneumatic Pin Contact 830-003

Size #12 Pneumatic Pin Contact
830-003 D38999 All Series, Series 80

Bushings, Adapters, and Dummy Contact Sealing Plugs

859-015
Wire Barrel Reducer Bushing 859-015

Wire Barrel Reducer Bushing
for use with Crimp Contacts

687-348
Wire to Contact Adapter 687-348

Wire to Contact Adapter

Dummy Contact Sealing Plugs (DCSP)
Dummy Contact Sealing Plugs DCSP

For D38999, SuperNine, Mighty Mouse, Series 806, and Series 79 Connectors
Weight/Cost-Saving
For reliable sealing of unused contact cavities

Grommet Sealing Plugs
MS27488 Type
Grommet Sealing Plugs MS27488 Type

Size #0 thru #23

kV Seal™ High-Voltage Contact Assemblies

13.5 kVDC–22 kVDC High-Voltage, Low Amperage Insertable / Removable Contact Assemblies for High-Voltage DC Circuit Applications

Glenair kV Seal™ contact assemblies are used in applications such as traveling-wave tube RF amplifier devices, directional radar, missile seekers, fire control systems, and other electronic devices that utilize extremely high-voltage circuits in their operation. High-voltage DC is used for the excitation and activation of certain electronic elements within these systems.

  • Seals interface air gap
  • Air-excluding interface and overmolded wire strain relief increase breakdown strength at higher altitudes
  • Obstructs interface creep path, increasing breakdown strength against surface tracking
  • Modular design integrates into multiple connector packages
  • Scales for various operating voltages

kV Seal pre-wired single- or double-ended assemblies are designed for drop-in use in Glenair signature SuperNine connectors (D38999 Series I, II, III, and IV type), Mighty Mouse, and Series 79 Micro Crimp rectangular connectors. Size #12 kV Seal contacts may be paired with #22 or #24 AWG wire for applications requiring 13.5 kVDC operating voltage. kV Seal Plus designs provide 15 kVDC voltage performance. Size #8 kV Seal high-voltage contacts utilize #16 AWG wire for 22 kVDC operating voltage. These insertable / removable assemblies are compatible with mil-standard 1560 contact arrangements incorporating non-keyed size #12 and size #8 contacts.

Reference
kV Seal™ High-Voltage Contact Assemblies

kV Seal™ High-Voltage Contact Assemblies

13.5 kVDC–22 kVDC High-Voltage, Low Amperage Insertable / Removable Contact Assemblies for High-Voltage DC Circuit Applications

  • eBook
  • PDF (Single pages, print friendly)
GHV-001
kV Seal Size #12 Contacts GHV-001

kV Seal Size #12 Contacts
13.5 kV contacts for SuperNine and D38999 Series I, III, and IV connectors

GHV-002
kV Seal Plus Size #12 Contacts GHV-002

kV Seal Plus Size #12 Contacts
15 kV contacts for SuperNine and D38999 Series I, III, and IV connectors

GHV-003
kV Seal Size #12 Contacts GHV-003

kV Seal Size #12 Contacts
13.5 kV contacts for Mighty Mouse, Series 79, and D38999 Series II connectors

GHV-004
kV Seal Size #8 Contacts GHV-004

kV Seal Size #8 Contacts
22 kV contacts for Size #8 cavities in SuperNine, Mighty Mouse, and Series 79 rectangular connectors

Series-Specific Contacts for Glenair Signature Circular Connectors

Mighty Mouse
Series 80 Mighty Mouse
Mighty Mouse Contacts - Signal, Power, High-Speed, RF Coax, Thermocouple and more

Signal, Power, High-Speed, RF Coax, Thermocouple and more

Series 806 Mil-Aero
Series 806 Mil-Aero D38999 Micro Miniature
Series 806 Mil-Aero Contacts - Signal, Power, High-Speed, RF Coax, Thermocouple and more

Signal, Power, High-Speed, RF Coax, Thermocouple and more

SuperNine
SuperNine D38999 Series I
SuperNine D38999 Series I Contacts

QPL and extended-durability crimp contacts: signal, power, coax, and more

SuperNine
SuperNine D38999 Series III
SuperNine D38999 Series III Contacts

QPL and extended-durability crimp contacts: signal, power, coax, and more

Contacts for PowerPlay High-Power Connectors: SuperNine Series I and III PowerPlay, Series 806 Mil-Aero PowerPlay, Series 971 Micro-Crimp PowerPlay

850-325
Crown Ring Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-325

Crown Ring Pin Contacts
for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-326
Crown Ring Socket Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-326

Crown Ring Socket Contacts
for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-305
Crown Ring Socket Contacts for Series 806 PowerPlay 850-305

Crown Ring Socket Contacts
for Series 806 PowerPlay

850-202-20 Standard
850-346-20 Extended-Length
#20 Pin Contacts for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-202-20 and 850-346-20

#20 Pin Contacts
for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-347-20
AS39029/56 Type Crimp Socket Contact for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay 850-347-20

AS39029/56 Type Crimp Socket Contact
for Micro-Crimp PowerPlay and SuperNine I and III PowerPlay

850-356
Size #16 and Size #12 Pin Contacts for Series 806 Mil-PowerPlay Connectors 850-356

Size #16 and Size #12 Pin Contacts
for Series 806 Mil-PowerPlay Connectors

809-111
Size #16 Socket Contacts for Series 806 PowerPlay Connectors 809-111

Size #16 Socket Contacts
for Series 806 PowerPlay Connectors

809-113
Size #12 Socket Contacts for Series 806 PowerPlay Connectors 809-113

Size #12 Socket Contacts
for Series 806 PowerPlay Connectors

850-159
850-158
Size #8 Pin and Socket Contacts for Series 806 PowerPlay Connectors 850-159 and 850-158

Size #8 Pin and Socket Contacts
for Series 806 PowerPlay Connectors

850-094
850-095
Size #22HD Pin and Socket Contacts for Series 806 PowerPlay Connectors 850-094 and 850-095

Size #22HD Pin and Socket Contacts
for Series 806 PowerPlay Connectors

Contacts for Series 970 PowerTrip High-Performance Power Connectors

Crimp Contacts
LouverBand Crimp Contacts for PowerTrip Connectors

LouverBand Crimp Contacts
for PowerTrip Connectors

850-311
850-312
Bus Bar/Lug Contact for PowerTrip Connectors 850-311 and 850-312

Bus Bar/Lug Contact
for PowerTrip Connectors

Contacts for Series 790, 791, and 793 Micro-Crimp Aerospace Rectangular Connectors

Crimp Contacts and Tools
Crimp Contacts and Tools for Series 790, 791, and 793 Connectors

Crimp Contacts and Tools
for Series 790, 791 & 793

Size 12 Coax Contacts
Size 12 Coax Contacts for Series 790, 791, and 793 Connectors

700 MHz
3 GHz, 50 Ohm
40 GHz, 50 Ohm
3 GHz, 75 Ohm

Size 16 Coax Contacts
Size 16 Coax Contacts for Series 790, 791, and 793 Connectors

500 MHz
6 GHz, 50 Ohm
65 GHz, 50 Ohm

Pneumatic Contacts
Pneumatic Contacts for Series 790, 791, and 793 Connectors

Pneumatic Contacts

High-Speed, Coax, Twinax, Quadrax, and Octaxial Contacts for Series 792 Micro-Crimp Connectors

Crimp Contacts and Tools
Crimp Contacts and Tools for Series 792 Connectors

Crimp Contacts and Tools
for Series 792

50 Ohm Coax Contacts
50 Ohm Coax Contacts for Series 792 Connectors

Size 8, 6 GHz

75 Ohm Coax Contacts
75 Ohm Coax Contacts for Series 792 Connectors

Size 8, 4 GHz

Twinax Contacts
Twinax Contacts for Series 792 Connectors

Twinax Contacts

Quadrax Contacts
Quadrax Contacts for Series 792 Connectors

Quadrax Contacts

El Ochito Octaxial Contacts
El Ochito Octaxial Contacts for Series 792 Connectors

100 Ohm Ethernet
USB 3.0
HDMI, DisplayPort, SATA

Contacts for HiPer-D M24308 Connectors: Signal, Power, Coax

#20 Crimp Contacts
#20 Crimp Contacts for Standard HiPer-D Connectors

#20 Crimp Contacts
for Standard HiPer-D Connectors

#22 Crimp Contacts
#22 Crimp Contacts for High Density HiPer-D Connectors

#22 Crimp Contacts
for High Density HiPer-D Connectors

#8 Power Contacts
#8 Power Contacts for Combo HiPer-D Connectors

#8 Power Contacts
for Combo HiPer-D Connectors

50 Ohm Coaxial Contacts
50 Ohm Coaxial Contacts for RG316 and RG178 Cable for HiPer-D Connectors

50 Ohm Coaxial Contacts
for RG316 and RG178 Cable

75 Ohm Coaxial Contacts
75 Ohm Coaxial Contacts for HiPer-D Connectors

75 Ohm Coaxial Contacts

50 Ohm Coaxial Contacts for RG405
50 Ohm Coaxial Contacts for RG405 Type Flexible Cable for HiPer-D Connectors

50 Ohm Coaxial Contacts
for RG405 Type Flexible Cable

Optoelectronic Transmitter and Receiver Contacts

Size #8 Cavity Insert Optoelectronic Transmitter and Receiver Contacts
Size #8 Cavity Insert Optoelectronic Transmitter and Receiver Contacts 050-301

1.25 mm ARINC 801, 2.5 mm ELIO, and 1.25 mm LuxCis Integrated Solutions
for Size 8 Cavity Inserts