Mighty Mouse High-Density Connectors Deliver Additional Size and Weight Savings Plus Improved Mating Retention for High Vibration Applications
Series 811
Series 811 Mighty Mouse HD connectors feature micro miniature TwistPin contacts for increased circuit density and outstanding shock and vibration performance. High-density .050" (1.27mm) contact spacing essentially doubles the pin count compared to standard Mighty Mouse. The unique spring construction of the pin contact improves mating retention, resulting in excellent resistance to high levels of shock and vibration. Three configurations are available: pre-wired pigtail cable assemblies with insulated hookup wire, shielded environmental cordsets, and printed circuit board receptacles. Connectors are backpotted with epoxy and are suitable for hostile environment applications. The Series 811 Mighty Mouse HD connector is a double-start ACME threaded series with 7, 12, 22, 30 and 42 contacts for size #26 to #30 AWG wire.
- High-Density Micro TwistPin Contact System
- 600 VAC DWV Rating
- 7 to 42 Contacts
- 3 Amp Current Rating
- Water Resistant to 1 Meter
Reference
- Product Selection Guide
- Overview: High-Density Connectors
- Series 811 Mighty Mouse High Density (HD) Cutaway View and Contact Layouts
- Reference Information: About TwistPin Contacts, MIL-STD-681 Wire Color Code Chart
- Performance Specifications, Materials and Finishes, Series 811 Recommended Torque Values, Key Positions
- Panel Cutouts
![]() |
811-001-06
|
![]() |
811-003-01
|
![]() |
811-003-02
|
![]() |
811-003-07
|
![]() |
811-005-07
|
![]() |
811-005-02
|
![]() |
Series 811 HD Harsh Environment CordsetsOvermolded Series 811 cordsets withstand rugged abrasion, fluid and chemical exposure. Silver-coated stranded conductors with TFE insulation, tinned copper braided shielding and extruded polyurethane jacket. |