Nano Miniature Dual-Row Connectors

Nano Miniature Dual-Row Connectors

MIL-DTL-32139 type TwistPin contact connectors. Prewired and PCB options with expanded material and finish options, as well as, expanded wire options.

Series 89 Dual-Row Nanominiature connectors with TwistPin contacts provide dependable performance under harsh mechanical conditions. Glenair TwistPin contacts are precision crimped to uninsulated solid or insulated stranded wire — available in #30 or #32 AWG. Plug and receptacle rectangulars are offered in stainless steel, aluminum, or titanium shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC, twelve layouts available from 9–91 way. Pre-wired assemblies are available with ultra lightweight XLETFE insulated silver-coated high-strength copper wire, extruded PTFE insulated silver-coated copper wire, or crosslink modified ETFE insulated silver-coated high-strength copper wire in 1 inch increments. Connector hardware includes jackscrew or female threaded shells. Applications include downhole, missile systems, launch vehicles and satellites.

  • Dual-row, 9–91 way
  • High vibration and shock gold alloy TwistPin contact system
  • Metal shell: aluminum, titanium or stainless steel
  • Straight and right-angle thru-hole and surface-mount PCB versions

Reference

Arrangements


891-001
891-002
Plug and Receptacle Connectors with Insulated Wire, 891-001 and 891-002

Plug and Receptacle Connectors with Insulated Wire

891-031
Straight, 45°, or 90° with Factory-Installed Backshell and Insulated Wire, 891-031

Straight, 45°, or 90° with Factory-Installed Backshell and Insulated Wire

891-005
Back-to-Back Cable Assembly, 891-005

Back-to-Back Cable Assembly

891-032
Straight, 45°, or 90° Back-to-Back Cable with Backshell and Insulated Wire, 891-032

Straight, 45°, or 90° Back-to-Back Cable with Backshell and Insulated Wire

891-025
891-026
Rear Panel Mount Connectors with Insulated Wire and Gasket Seal, 891-025 and 891-026

Rear Panel Mount Connectors with Insulated Wire and Gasket Seal

891-054
Rear Panel Mount, Gasket-Sealed Connector with Insulated Wire and Backshell, 891-054

Rear Panel Mount, Gasket-Sealed Connector with Insulated Wire and Backshell

891-050
Front Panel Mount Receptacle with Insulated Wire, 891-050

Front Panel Mount Receptacle with Insulated Wire

891-003
891-004
Plug and Receptacle Connectors with Uninsulated Wire, 891-003 and 891-004

Plug and Receptacle Connectors with Uninsulated Wire

891-060
891-061
Rear Panel Mount Connectors with Uninsulated Wire and Gasket Seal, 891-060 and 891-061

Rear Panel Mount Connectors with Uninsulated Wire and Gasket Seal

891-053
Front Panel Mount Receptacle with Uninsulated Wire, 891-053

Front Panel Mount Receptacle with Uninsulated Wire

891-006
891-007
Vertical Mount Thru-Hole PCB Connectors, 891-006 and 891-007

Vertical Mount Thru-Hole PCB Connectors

891-039
891-040
Vertical Mount Thru-Hole PCB Connectors with Mounting Ears, 891-039 and 891-040

Vertical Mount Thru-Hole PCB Connectors with Mounting Ears

891-029
891-030
Rear Panel Mount, Gasket-Sealed, Vertical Thru-Hole PCB Connectors, 891-029 and 891-030

Rear Panel Mount, Gasket-Sealed, Vertical Thru-Hole PCB Connectors

891-062
891-063
Rear Panel Mount, Gasket-Sealed, Vertical Thru-Hole PCB Mount Connectors, 891-062 and 891-063

Rear Panel Mount, Gasket-Sealed, Vertical Thru-Hole PCB Mount Connectors

891-008
891-009
Right-Angle Mount Thru-Hole PCB Connectors, 891-008 and 891-009

Right-Angle Mount Thru-Hole PCB Connectors

891-043
891-044
Right-Angle Mount Thru-Hole PCB Connectors with Mounting Ears, 891-043 and 891-044

Right-Angle Mount Thru-Hole PCB Connectors with Mounting Ears

891-027
891-028
Rear Panel Mount, Gasket-Sealed, Right-Angle Thru-Hole PCB Connector, 891-027 and 891-028

Rear Panel Mount, Gasket-Sealed, Right-Angle Thru-Hole PCB Connector

891-064
891-065
Rear Panel Mount, Gasket-Sealed, Right-Angle Thru-Hole PCB, Thread Mount, 891-064 and 891-065

Rear Panel Mount, Gasket-Sealed, Right-Angle Thru-Hole PCB, Thread Mount

891-010
891-011
Vertical Surface Mount PCB Connectors, 891-010 and 891-011

Vertical Surface Mount PCB Connectors

891-017
891-018
Vertical Surface Mount PCB Connectors with Jackscrews, 891-017 and 891-018

Vertical Surface Mount PCB Connectors with Jackscrews

891-012
891-013
Right-Angle Surface Mount PCB Connector, 891-012 and 891-013

Right-Angle Surface Mount PCB Connector

891-019
891-020
Right-Angle Surface Mount PCB Connector with Jackscrews, 891-019 and 891-020

Right-Angle Surface Mount PCB Connector with Jackscrews

891-052
Front Panel Mount, Right-Angle Surface Mount PCB Receptacle, 891-052

Front Panel Mount, Right-Angle Surface Mount PCB Receptacle

891-014
891-015
Straddle Mount Connector, 891-014 and 891-015

Straddle Mount Connector

891-035
891-036
Rear Panel Mount, Gasket-Sealed, Straddle Mount Connector, 891-035 and 891-036

Rear Panel Mount, Gasket-Sealed, Straddle Mount Connector

891-051
Front Panel Mount, Straddle Mount Receptacle, 891-051

Front Panel Mount, Straddle Mount Receptacle

891-016
Sav-Con® Connector Saver, 891-016

Sav-Con® Connector Saver

891-037
891-038
Plug and Receptacle Shorting Connector, 891-037 and 891-038

Plug and Receptacle Shorting Connector

899-011
EMI Cover, 899-011

EMI Cover

899-015
Nano Rear Panel Mount Gasket, 899-015

Nano Rear Panel Mount Gasket