Nano Rectangular Single-Row Connectors and Accessories

Nano Rectangular Single-Row Connectors and Accessories

MIL-DTL-32139 Type, Single-Row, Pre‐Wired and PCB Rectangular Connectors with TwistPin Contacts for High-Vibration and Shock Environments

Series 89 single row Nanominiature connectors with TwistPin contacts offer high-performance mission-critical reliability for demanding applications. Glenair TwistPin contacts are precision crimped to uninsulated solid or insulated stranded wire — available in #30 or #32 AWG. Plug and receptacle rectangulars are offered in stainless steel, aluminum, or titanium shells. Connectors are set on .025 inch contact spacing and DWV rating of 250 volts AC, eight layouts available from 5-51 way. Pre-wired assemblies are available with ultra lightweight XLETFE insulated silver-coated high-strength copper wire, extruded PTFE insulated silver-coated copper wire or crosslink modified ETFE insulated silver coated high-strength copper wire in 1 inch increments. Connector hardware includes jackscrew or female threaded shells. Applications include downhole electronics, missile systems, launch vehicles and satellites.

  • Single-row, 5–51 way
  • Metal shell: aluminum, titanium or stainless steel
  • High vibration and shock gold alloy TwistPin contact system
  • Straight and right-angle thru-hole and surface-mount PCB versions

Reference

Arrangements


890-001
890-002
Plug and Receptacle Connectors with Insulated Wire, 890-001 and 890-002

Plug and Receptacle Connectors with Insulated Wire

890-031
Flying Lead Plug and Receptacle Connectors with Insulated Wire and Backshell, 890-031

Flying Lead Plug and Receptacle Connectors with Insulated Wire and Backshell

890-005
Back-to-Back Cable Assembly, 890-005

Back-to-Back Cable Assembly

890-032
Plug and Receptacle Jumper Connectors with Straight, 45°, and 90° Backshell, 890-032

Plug and Receptacle Jumper Connectors with Straight, 45°, and 90° Backshell

890-003
890-004
Plug and Receptacle Connectors with Uninsulated Wire, 890-003 and 890-004

Plug and Receptacle Connectors with Uninsulated Wire

890-006
890-007
Plug and Receptacle Vertical-Mount Thru-Hole PCB Connectors, 890-006 and 890-007

Plug and Receptacle Vertical-Mount Thru-Hole PCB Connectors

890-039
890-040
Vertical-Mount Thru-Hole PCB Connectors with Mounting Ears, 890-039 and 890-040

Vertical-Mount Thru-Hole PCB Connectors with Mounting Ears

890-008
890-009
Plug and Receptacle Right-Angle Mount Thru-Hole PCB Connectors, 890-008 and 890-009

Plug and Receptacle Right-Angle Mount Thru-Hole PCB Connectors

890-043
890-044
Right-Angle Mount Thru-Hole PCB Connectors with Mounting Ears, 890-043 and 890-044

Right-Angle Mount Thru-Hole PCB Connectors with Mounting Ears

890-010
890-011
Vertical Surface Mount PCB Connectors, 890-010 and 890-011

Vertical Surface Mount PCB Connectors

890-017
890-018
Vertical Surface Mount PCB Connectors with Jackscrews, 890-017 and 890-018

Vertical Surface Mount PCB Connectors with Jackscrews

890-012
890-013
Right-Angle, Surface Mount PCB Connectors, 890-012 and 890-013

Right-Angle, Surface Mount PCB Connectors

890-019
890-020
Right-Angle, Surface Mount PCB Connectors with Jackscrews, 890-019 and 890-020

Right-Angle, Surface Mount PCB Connectors with Jackscrews

890-016
Sav-Con® Connector Saver, 890-016

Sav-Con® Connector Saver

890-037
890-038
Plug and Receptacle Shorting Connectors, 890-037 and 890-038

Plug and Receptacle Shorting Connectors

899-010
EMI Cover, 899-010

EMI Cover