Glenair signature MIL-DTL-32139 Type TwistPin Nanominiature Circular Connectors
The M32139 Nano circular is the smallest and lightest harsh-environment connector in the business. 1 Amp contacts are set on .025 inch centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both breakaway and threaded mating configurations with optimal size and weight reduction (SWaP). Circular connectors are offered as pre-wired and PCB thru-hole mount versions, and are available with aluminum or stainless steel shells. 1 Amp max DWV current rating, #30 – #32 AWG wire accommodation, operating temperature -55° C to +125°C. Glenair signature Nanominiature circular connectors are the smallest and lightest harsh-environment circular connector in the business.
- Push-pull and threaded mating
- Aluminum or stainless steel shells
- High vibration and shock gold alloy TwistPin contact system
- Prewired pigtails and PCB thru-hole
- Straight and right-angle thru-hole PCB versions
Reference
Nano Miniature > Threaded and Breakaway
Breakaway Plug Connector with Insulated Wire
Inline, Breakaway Receptacle with Insulated Wire
Front Panel Mount, Breakaway Receptacle with Insulated Wire
Rear Panel Mount, Breakaway Receptacle with Insulated Wire
Rear Panel Mount, Breakaway Receptacle with PC Tails
Rear Panel Mount, Breakaway Receptacle with Right-Angle PC Tails
Threaded Plug Connector with Insulated Wire
Inline Threaded Receptacle with Insulated Wire
Front Panel Mount, Threaded Receptacle with Insulated Wire
Rear Panel Mount, Threaded Receptacle with Insulated Wire
Rear Panel Mount, Threaded Receptacle with PC Tails
Rear Panel Mount, Threaded Receptacle with Right-Angle PC Tails
EMI Cover for Threaded Plug
EMI Cover for Threaded Receptacles
EMI Cover for Breakaway Plug
EMI Cover for Breakaway Receptacle
Nano Circular Replacement Panel O-Ring
Nano Circular Replacement Interfacial Connector O-Ring
Nano Miniature Replacement EMI Spring
Nano Circular, Replacement Hex or Spanner Nut
1/4" Square Drive Spanner Nut Socket Drive for Rear Panel Mount Connectors
1/4" Square Drive Spanner Nut Socket Drive for Front Panel Mount Connectors