Series 79 Micro Miniature Crimp-Contact Rectangular with Advanced Environmental and EMC Performance
Series 79 is an advanced-performance, micro miniature crimp-contact rectangular connector for mission-critical mil-aero applications. The Series 79 is a high-density rectangular equivalent of the Glenair circular Mighty Mouse connector series. It is available with size #23 39029 crimp contacts set on .075" centers, as well as dozens of hybrid contact layouts supporting contact sizes up to #8. Special product line extensions include Series 791 (scoop-proof) and Series 792 (high-speed with common ground plane). Environmentally sealed and shrouded for EMC, the Series 79 meets the need for a higher-performing, precision-machined micro-sized rectangular with industry-standard crimp-and-poke contacts.
Reference
Rectangular > C > Micro-Crimp
 |
Terminate cable braid shield to adapter with stainless steel Band-Master ATS® bands. Install band with hand tool or bench-mounted pneumatic tool. Bands are available in Standard (.24 inch) and Micro (.12 inch) widths. Slim Standard and Micro Slim bands have reduced thickness for weight reduction. Hardened steel Micro-Max bands have 60% more tensile strength than standard Micro bands. Available pre-coiled, bands are 304 series stainless steel, passivated.
- Band and Band Tool Part Numbers
- Series 79 Micro-Crimp®
|
 |
Permanently anti-static. Non-sloughing. Molded dust caps protect Series 790 connectors from contamination and static discharge.
- Black LDPE Material
- Static Decay per MIL-PRF-81705
- Surface Resistivity: 1E10 to 9.9E11 Ohm/SQ
- Static Decay: <2 sec @ 5kV to 50V, 12% RH
|
 |
Permanently anti-static. Non-sloughing. Molded dust caps protect Series 790 connectors from contamination and static discharge.
- Black LDPE Material
- Static Decay per MIL-PRF-81705
- Surface Resistivity: 1E5 to 9.9E11 Ohm/SQ
- Static Decay: <2 sec @ 5kV to 50V, 12% RH
|
 |
Series 79 Micro-Crimp®
- Fits Series 790 Connectors
- Environmental
- Conductive EMI Gasket
|
 |
Series 79 Micro-Crimp®
- Fits Series 791 Connectors
- Environmental
- Conductive EMI Gasket
|
 |
Lightweight, split. 799-067 piggyback shorting cap fits Series 790 and 791 connectors with rear groove on shell. Aluminum or stainless steel with stainless steel screws. Non-environmental.
|
 |
|
 |
Series 79 Micro-Crimp®
- For Connector without Backshell
- Fits Series 790 and 791
- Includes Clip
|
 |
Series 79 Micro-Crimp®
- Solid, Elliptical Entry
- Band-Master® Shield Termination
- Top and Side Entry
|
 |
Series 79 Micro-Crimp®
- Piggyback 2 Piece, Elliptical Entry
- Band-Master® Shield Termination
- Top and Side Entry
|
 |
Series 79 Micro-Crimp®
- Solid, Elliptical Entry
- Band-Master® Shield Termination
- Top, Side and 45° Entry
|
 |
Series 79 Micro-Crimp®
- Piggyback Dual Round Entry
- Band-Master® Shield Termination
- Top and Side Entry
|
 |
Series 79 Micro-Crimp®
- Split Piggyback for Series 792
- Band-Master® Shield Termination
- For High-Speed Data Cables
|