Fiber Optic Connectors: The Advanced Performance, Tight-Tolerance Solution – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Fiber Optic Connectors: The Advanced Performance, Tight-Tolerance Solution – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

MIL-DTL-38999 Type Connector (Series III) Fiber Optic solutions for long distance and high bandwidth applications, including Ethernet, video, and other forms of high-speed data. All solutions available with Glenair QPL M29504/04 and /05 Fiber Optic Termini.

MIL-DTL-38999 type fiber optic interconnection systems (with M29504/04 and /05 termini) are the recognized standard for all military and commercial aerospace applications that depend on high levels of connector reliability, environmental and mechanical performance and low dB insertion loss. Designed specifically for avionics applications, the Glenair tight-tolerance SuperNine® fiber optic connection system has been successfully deployed in applications ranging from the F-35 Joint Strike Fighter and the venerable F-22 to dozens of other fixed wing and rotary aircraft applications. Ultra-lightweight composite thermoplastic connectors deliver years of reliable service, free from the destructive effects of corrosion and less susceptible to vibration and shock when compared to conventional metal connectors.

  • Ultralightweight composite thermoplastic connector solution
  • Qualified size 16 MIL-PRF-29504 pin-socket precision ceramic termini
  • Ultra tight tolerance shell and cavity dimensions for precise axial alignment
  • Ultra low insertion loss values for both singlemode and multimode
  • From 2 to 37 Insert arrangements

General Reference

SuperNine Fiber Optic D38999


The Industry's Most Complete High-Performace D38999 Series III Fiber Optic System

181-001
M29504/05
Style 1 Fiber Optic Socket Terminus, Size 16 181-001 M29504/05

Style 1 Fiber Optic Socket Terminus, Size 16

181-002
M29504/04
Style 1 Fiber Optic Pin Terminus, Size 16 181-002 M29504/04

Style 1 Fiber Optic Pin Terminus, Size 16

181-009
M29504/05
Style 2 Fiber Optic Socket Terminus, Size 16 181-009 M29504/05

Style 2 Fiber Optic Socket Terminus, Size 16

181-010
M29504/04
Style 2 Fiber Optic Pin Terminus, Size 16 181-010 M29504/04

Style 2 Fiber Optic Pin Terminus, Size 16

181-035
Size 16 Large-Core Fiber Optic Socket Terminus 181-035

Size 16 Large-Core Fiber Optic Socket Terminus

181-036
Large-Core Optical Fiber Pin Terminus, Size 16 181-036

Large-Core Optical Fiber Pin Terminus, Size 16

181-052
Fiber Optic Jewel Pin Terminus, Size 16 181-052

Fiber Optic Jewel Pin Terminus, Size 16

181-053
Fiber Optic Jewel Socket Terminus, Size 16 181-053

Fiber Optic Jewel Socket Terminus, Size 16

187-019
Size 16 Termini Pin and Socket Dust Caps 187-019

Size 16 Termini Pin and Socket Dust Caps

187-029
Size 16 Termini Pin and Socket Dust Caps 187-029

Size 16 Termini Socket Dust Caps

187-266
Size 20 Pin and Socket Terminus Vinyl Dust Caps 187-266

Size 20 Pin and Socket Terminus Vinyl Dust Caps

181-048-16
Dummy Terminus 181-048-16

Dummy Terminus, Size 16

180-076
Fiber Optic Splice 180-076

Fiber Optic Splice

181-065
Fiber Optic Pin Terminus, Size 20 181-065

Fiber Optic Pin Terminus, Size 20

181-066
Fiber Optic Socket Terminus, Size 20 181-066

Fiber Optic Socket Terminus, Size 20

180-071-6
Plug Single Channel Fiber Optic Connector 180-071-6

Plug Single Channel Fiber Optic Connector

180-071-3
Wall Mount Receptacle Single Channel Connector 180-071-3

Wall Mount Receptacle Single Channel Connector

180-071-4
Jam Nut Mount Receptacle Single Channel Connector 180-071-4

Jam Nut Mount Receptacle Single Channel Connector

189-055
Single Channel Fiber Optic Connector Backshell 189-055

Single Channel Fiber Optic Connector Backshell

189-047
Plug and Receptacle Protective Covers for 180-071 Series 189-047

Protective Covers for Single Channel 180-071 Series

180-091-06
Plug, Multi-Channel 180-091-06

Plug, Multi-Channel

180-091-05
In-Line Receptacle, Multi-Channel 180-091-05

In-Line Receptacle, Multi-Channel

180-091-08
Jam Nut Receptacle, Multi-Channel 180-091-08

Jam Nut Receptacle, Multi-Channel

180-091-H7
Wall Mount Receptacle, Round Holes, Multi-Channel 180-091-H7

Wall Mount Receptacle, Round Holes, Multi-Channel

180-091-S7
Wall Mount Receptacle, Slotted Holes, Multi-Channel 180-091-S7

Wall Mount Receptacle, Slotted Holes, Multi-Channel

180-091-T7
Wall Mount Receptacle, Threaded Holes, Multi-Channel 180-091-T7

Wall Mount Receptacle, Threaded Holes, Multi-Channel

660-023
660-024
660-049
660-050
Protective Covers 660-023 660-024 660-049 660-050

Protective Covers

667-448
ProSeal Threaded-Closure Seal, Full Environmental 667-448

ProSeal™ Threaded-Closure Seal, Full Environmental

189-016
Self-Locking Banding Backshell with Strain Relief 189-016

Self-Locking Banding Backshell with Strain Relief

189-037
Self-Locking Banding Backshell with Strain Relief and Bend Restrictor 189-037

Self-Locking Banding Backshell with Strain Relief and Bend Restrictor

377-014
Composite Thermoplastic Backshell, FiberCon 377-014

Composite Thermoplastic Backshell, FiberCon

377-040
Composite Backshell with Optional Strain Relief Adapter, FiberCon 377-040

Composite Backshell with Strain Relief Adapter, FiberCon

377-041
Composite Backshell with Helical Conduit Adapter, FiberCon 377-041

Composite Backshell with Helical Conduit Adapter, FiberCon

189-038
Composite Backshell with Helical Conduit Adapter 189-038

Composite Backshell with Helical Conduit Adapter

712-416
Composite Backshell with Helical Conduit Adapter for PEEK Only 712-416

Composite Backshell with Helical Conduit Adapter for PEEK Only

630-015
Cable Bulkhead Adapter with Strain Relief and Braid Sock 630-015

Cable Bulkhead Adapter with Strain Relief and Braid Sock

FO1000
Glenair ASAP Overmolded Fiber Optic Cable Sets FO1000

ASAP Overmolded Fiber Optic Cable Sets

FO1001
Glenair ASAP Wired Polymer and Metal-Core F/O Conduit Assemblies FO1001

ASAP Wired Polymer and Metal-Core F/O Conduit Assemblies

FO1002
Field-Repairable Fiber Optic Assembly with Bend Restrictor FO1002

Field-Repairable Fiber Optic Assembly with Bend Restrictor

FO1003
Fiber Optic Inside-the-Box Receptacle/Pigtail Assembly FO1003

Inside-the-Box Receptacle/Pigtail Assembly, D38999 to ST/FC/SC/LC/SMA

FO1004
Inside-the-Box Pigtail Assembly with FiberCon Backshell FO1004

Inside-the-Box Pigtail Assembly with FiberCon Backshell

FO1005
Inside-the-Box Pigtail Conduit Assembly FO1005

Inside-the-Box Pigtail Conduit Assembly, D38999 to ST/FC/SC/LC/SMA