MT Ferrule Rugged High-Density PRIZM® MT Expanded Beam and MT Elite® PC Fiber Optic Systems

MT Ferrule Rugged High-Density PRIZM® MT Expanded Beam and MT Elite® PC Fiber Optic Systems

The highest-reliability, highest-density fiber optic connection system. Glenair ruggedized MT ferrule solutions for I/O and backplane applications — aerospace-grade circular, rectangular, and VITA 66 packaging.

PRIZM® MT and MT Elite® are ultra-high-density multi-line fiber optic ferrule designs that far surpass standard butt-joint ST type systems for both optical performance and package size in high-speed data transmission applications.

About MT Ferrule Fiber Optics

PRIZM® MT is a monolithic optical fiber ferrule that integrates microlenses and mechanical alignment features into a single component. The design provides low insertion loss and return loss for up to 32 fibers and is optimally resistant to debris contamination. Glenair supplies the PRIZM MT ferrule in factory-terminated cable assemblies for both inside-the-box as well as environmental point-to-point applications. Ruggedized aerospace-grade I/O and backplane connectors are also available for use with standard MT Elite® physical contact (PC) ferrules. MT Elite compatible connectors and ferrule kits are ordered separately for complete convenience in the implementation of both singlemode and multimode fiber optic datalinks.

  • Glenair is qualified by US Conec to terminate 1 and 2 row PRIZM® MT ferrules for ribbon and round cable fiber
  • Turnkey, factory-terminated PRIZM® MT expanded beam assemblies — fully ruggedized for harsh air and space applications
  • Reliable, repeatable optical performance
  • Outstanding stability under shock and vibration conditions
  • PRIZM® MT provides outstanding tolerance to debris contamination

Reference


MT Elite® vs. PRIZM® MT

MT Elite® vs. PRIZM® MT

Physical contact or butt-joint MT ferrules are branded by US Conec as their MT Elite® product. PRIZM® MT is the company's expanded beam solution. Both designs provide precise alignment of optical fibers for low insertion and return loss performance. MT Elite supports a higher total fiber line density, while PRIZM MT is designed for optimal performance in harsh application environments.

SuperNine®: Aerospace-Grade High-Density MT Ferrule Fiber Optic Connection System, 183-002

183-002
SuperNine®: Aerospace-Grade High-Density MT Ferrule Fiber Optic Connection System

PRIZM MT expanded beam cable assemblies and PC MT Elite connectors and ferrule kits for use with Glenair Signature SuperNine® connectors

  • Singlemode and multimode fiber
  • Low insertion loss
  • Environmental sealing: IP68 in the mated condition
  • Physical contact and expanded beam
  • Available in composite
Turnkey Breakout and Point-To-Point Assemblies, FA09947

FA09947
Turnkey Breakout and Point-To-Point Assemblies

PRIZM MT expanded beam catalog assemblies with Glenair Signature SuperNine® connectors are available in environmental point-to-point or inside-the-box breakout configurations, with ribbon fiber terminated to MT ferrules or to commercial fiber optic connectors.

  • Connector to ribbon fiber with MT ferrule breakouts for inside-the-box applications
  • Connector with adapter backshell and strain-relief conduit with commercial F/O connector breakout
  • Connector to ribbon fiber with commercial F/O breakouts for inside-the-box applications
  • Connector-to-connector jumper with environmentaly-protective strain relief conduit
Plug with EMI/RFI Ground Spring, 183-002 (G6)

183-002 (G6)
Plug with EMI/RFI Ground Spring

Tight-tolerance MIL-DTL-38999 Series III type Cable Plug. Supports from one to four PRIZM MT and/or MT Elite high-density ferrules (Glenair series 181-149 / 181-133) with industry-leading insertion loss performance. Precision-machined and molded with integral guide pins for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling mechanism outperforms standard D38999 solutions in severe vibration, shock, and high altitude testing. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection.

  • Ultra High Density MT Elite®
  • SuperNine® "Better than QPL" MIL-DTL-38999 Series III
In-Line Receptacle, 183-002 (05)

183-002 (05)
In-Line Receptacle

Tight-tolerance MIL-DTL-38999 Series III type In-Line Receptacle. Supports from one to four PRIZM MT and/or MT Elite high-density ferrules (Glenair series 181-149 / 181-133) with industry-leading insertion loss performance. Precision-machined and molded with integral guide holes for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling outperforms standard D38999 solutions in severe vibration, shock, and high altitude testing. Connector body materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection.

  • Ultra High Density MT Elite®
  • SuperNine® "Better than QPL" MIL-DTL-38999 Series III
Jam Nut Receptacle, 183-002 (08)

183-002 (08)
Jam Nut Receptacle

Tight-tolerance MIL-DTL-38999 Series III type Jam Nut Receptacle. Supports from one to four PRIZM MT and/or MT Elite high-density ferrules (Glenair series 181-149 / 181-133) with industry-leading insertion loss performance. Precision-machined and molded with integral guide holes for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling outperforms standard D38999 solutions in severe vibration, shock, and high altitude testing. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection.

  • Ultra High Density MT Elite®
  • SuperNine® "Better than QPL" MIL-DTL-38999 Series III
Wall Mount Receptacle with Round Holes, 183-002 (H7)

183-002 (H7)
Wall Mount Receptacle with Round Holes

Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacle with round holes. Supports from one to four PRIZM MT and/or MT Elite high-density ferrules (Glenair series 181-149 / 181-133) with industry-leading insertion loss performance. Precision-machined and molded with integral guide holes for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling outperforms standard D38999 solutions in severe vibration, shock, and high altitude testing. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection.

  • Ultra High Density MT Elite®
  • SuperNine® "Better than QPL" MIL-DTL-38999 Series III
Wall Mount Receptacles: Slotted Holes, Clinch Nuts, or Helicoils, 183-002 (S7)

183-002 (S7)
Wall Mount Receptacles: Slotted Holes, Clinch Nuts, or Helicoils

Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacle with slotted holes, clinch nuts, or helicoils. Supports from one to four PRIZM MT and/or MT Elite high-density ferrules (Glenair series 181-149 / 181-133) with industry-leading insertion loss performance. Precision-machined and molded with integral guide holes for optimum optical fiber alignment and low dB data loss performance. Robust anti-decoupling outperforms standard D38999 solutions in severe vibration, shock, and high altitude testing. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection.

  • Ultra High Density MT Elite®
  • SuperNine® "Better than QPL" MIL-DTL-38999 Series III
How to Order Elite MT Ferrule Kit, 181-139

181-139
How to Order Elite MT Ferrule Kit

Information located on these product pages:

VITA 87.0 Fiber Optic Connector, 183-033

183-033
VITA 87.0 Fiber Optic Connector

Glenair SOSA-Compliant VITA 87 is a High-Density Mil-Aero Grade MT Fiber Optic Connector. Utilizes the tried and true MIL-DTL-38999 Series III connector packaging for use with Standard and Prizm MT Ferrules. Available in 3 shell sizes, starting as small as a Shell Size 11 with 1 MT to a Shell Size 15 with 4 MT's.

  • MIL-DTL-38999 Series III Style
Series 79 MT Fiber Optic Connectors

Series 79 MT Fiber Optic Connectors

Single-ferrule high-density MT datalinks in Glenair Signature Series 79 rectangular packaging optimize SWaP in mission-critical mil-aero applications

About Series 79 MT Fiber Optic Connectors

Designed in accordance with rugged mil-aero industry specifications, the Glenair Series 79 MT fiber optic connector is the world's smallest ruggedized MT connector solution. High-density MT ferrules are packaged in precision-machined rectangular aluminum shells with electroless nickel finish, or passivated stainless steel shells for higher temperature applications. Receptacles may be equipped with optional EMI gaskets, and mate bottom-to-bottom with plug assemblies for robust resistance to vibration and shock. Designed for harsh-environment, inside-the-box use in parallel optics, fiber optic backplanes, missile systems, spacecraft and satellites, heads-up displays, and other ribbonized or flex-circuit fiber optic datalinks, the Series 79 MT delivers superior low insertion-loss performance (up to 500 mating cycles). Connectors are supplied with banding platform or ultra low-profile retaining plate options.

  • Small form-factor, high-density fiber optic solution for rugged mil-aero applications
  • Temperature tolerance from -40°C to +85°C
  • Optimized for use with parallel optic transceivers in ribbon or round cable applications
  • Designed for optimal low insertion loss performance in high vibration and shock environments
Non-Environmental Series 79 MT, 183-003

183-003
Non-Environmental Series 79 MT

  • Ultra High Density PRIZM® MT and MT Elite®
  • Series 79 Single MT Fiber Optic Connector
Environmental Series 79 MT, 183-014

183-014
Environmental Series 79 MT

  • Ultra High Density PRIZM® MT and MT Elite®
  • Series 79 Single MT Environmental Fiber Optic Connector
Expanded Keying Positions and #4-40 UNC Jackscrew, 183-021

183-021
Expanded Keying Positions and #4-40 UNC Jackscrew

  • Ultra High Density PRIZM® MT and MT Elite®
  • Series 79 Single MT Fiber Optic Connector
MT Elite Ferrule Kits, 181-133

181-133
MT Elite Ferrule Kits

  • Elite® MT Ferrule Kit
Breakout Assembly, FA07364

FA07364
Breakout Assembly

  • Ultra High Density PRIZM® MT and MT Elite®
  • Series 79 Mil-Grade Miniature Rectangular Connectors
VITA 66 Style MT Ferrule Rugged Optical Backplane Connectors

VITA 66 Style MT Ferrule Rugged Optical Backplane Connectors

The VITA 66 interconnect series introduces fiber optic connectivity to VPX ruggedized embedded computing systems. Glenair's VITA 66.1 and 66.4 compliant blind-mate, optical MT module/backplane connectors use the open architecture defined in VITA 46. These products are both compatible with VPX systems and available as standalone connector solutions for reliable, high-speed transmission in extreme commercial and military environments.

Turnkey VITA 66.1 Connectors, Cable Assemblies, and Ferrules

Glenair can design, terminate, and test complex multibranch and point-to-point assemblies incorporating VITA 66.1 style backplane connectors with standard commercial fiber optic interconnects for termination to board-level transceivers. Low-profile cable overmolds provide fiber media organization and ribbon-to-wire strain relief. Discrete backplane connectors and MT ferrule assemblies are also available.

  • Compliant to VITA 66.1 and 66.4 interface requirement
  • Integrated alignment pins
  • Supports industry standard MT ferrules — up to 24 channels per MT
  • No unique tooling required for assembly

Applications

  • VPX compliant backplanes
  • Embedded computing devices
  • Mlitary aircraft (Phased Array) Radars
  • Flight computers and other aircraft LRUs
  • Command center comms equipment
Plug Module Connectors, VITA 66.1 Backplane, 183-009-06

183-009-06
Plug Module Connectors
VITA 66.1 Backplane

  • MT Fiber Optic Backplane Interconnect, VITA 66.1 Style
  • Ultra High Density PRIZM® MT and MT Elite®
Receptacle Backplane Connectors, 183-009-07

183-009-07
Receptacle Backplane Connectors
VITA 66.1 Backplane

  • MT Fiber Optic Backplane Interconnect, VITA 66.1 Style
  • Ultra High Density PRIZM® MT and MT Elite®
Plug Module Connector, VITA 66.4 Backplane, 183-015-06

183-015-06
Plug Module Connector
VITA 66.4 Backplane

  • MT Fiber Optic Module/Backplane Connector, VITA 66.4 Style
  • Ultra High Density PRIZM® MT and MT Elite®
Receptacle Backplane connector, VITA 66.4 Backplane, 183-015-07

183-015-07
Receptacle Backplane connector
VITA 66.4 Backplane

  • MT Fiber Optic Module/Backplane Connector, VITA 66.4 Style
  • Ultra High Density PRIZM® MT and MT Elite®
MT Ferrule Kit, VITA 66.1 and 66.4, 181-170

181-170
MT Ferrule Kit
VITA 66.1 and 66.4

  • MT Ferrule Kit
  • Ultra High Density PRIZM® MT and MT Elite®
Exploded View, VITA 66.1 and 66.4

VITA 66.1 and 66.4
Exploded View

  • Plug Module Connector
  • Receptacle Backplane Connector
  • Ultra High Density PRIZM® MT and MT Elite®
Optical Flex Assembly, Straight, Loopback, or Curve, with I/O Connector Options, PF0-0001

PF0-0001
Optical Flex Assembly, Straight, Loopback, or Curve, with I/O Connector Options

  • Turnkey Optical Flex Jumper Assemblies