Nano Rectangular Dual Row Connectors

Nano Rectangular Dual Row Connectors

M32139 Type Dual Row Rectangular Connectors. Prewired – Insulated or Solid Wire, PCB Thru-Hole, Surface Mount, Straddle Mount or Back-to-Back Cable Configurations. Connector Savers and EMI Protective Covers also available.

Series 891

M32139 type dual row nano rectangular connectors. Prewired — insulated or solid wire, Flex assembly, PCB thru-hole, surface mount, straddle mount or back to back cable configurations. Connector savers and EMI protective covers also available. Nano dual-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to 11 contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.

Reference


891-001 and 891-002 Nano Rectangular Connectors with Insulated Wire

891-001 and 891-002

Nano Rectangular Connectors with Insulated Wire
891-031

891-031

Straight, 45° or 90° Angle Nano Rectangular Connector with Factory Installed Backshell and Insulated Wire
891-005 Back-to-Back Nano Rectangular Connector Cable Assembly

891-005

Back-to-Back
Nano Rectangular Connector Cable Assembly
891-032 Back-to-Back Nano Rectangular Connector Cable with Straight, 45° or 90° Angle Factory Installed Backshell and Insulated Wire

891-032

Back-to-Back Nano Rectangular Connector Cable with Straight, 45° or 90° Angle Factory Installed Backshell and Insulated Wire
891-025 and 891-026 Rear Panel Mount Nano Rectangular Connectors with Insulated Wire and Gasket Seal

891-025 and 891-026

Rear Panel Mount Nano Rectangular Connectors with Insulated Wire and Gasket Seal
891-050 Front Panel Mount Nano Rectangular Receptacle with Insulated Wire

891-050

Front Panel Mount Nano Rectangular Receptacle with Insulated Wire
891-003 and 891-004 Nano Rectangular Connectors with Uninsulated Wire

891-003 and 891-004

Nano Rectangular Connectors with Uninsulated Wire
891-053 Front Panel Mount Nano Rectangular Receptacle with Uninsulated Wire

891-053

Front Panel Mount Nano Rectangular Receptacle with Uninsulated Wire
891-006 and 891-007 Vertical Mount Thru Hole PCB Nano Rectangular Connectors

891-006 and 891-007

Vertical Mount Thru Hole PCB Nano Rectangular Connectors
891-039 and 891-040 Vertical Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears

891-039 and 891-040

Vertical Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears
891-029 and 891-030 Rear Panel Mount, Vertical Thru Hole PCB Nano Rectangular Connectors with Gasket Seal

891-029 and 891-030

Rear Panel Mount, Vertical Thru Hole PCB Nano Rectangular Connectors with Gasket Seal
891-008 and 891-009 Right Angle Mount Thru Hole PCB Nano Rectangular Connectors

891-008 and 891-009

Right Angle Mount Thru Hole PCB Nano Rectangular Connectors
891-043 and 891-044 Right Angle Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears

891-043 and 891-044

Right Angle Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears
891-027 and 891-028 Rear Panel Mount, Right Angle Thru Hole PCB Nano Rectangular Connectors with Gasket Seal

891-027 and 891-028

Rear Panel Mount, Right Angle Thru Hole PCB Nano Rectangular Connectors with Gasket Seal
891-010 and 891-011 Vertical Surface Mount PCB Nano Rectangular Connectors

891-010 and 891-011

Vertical Surface Mount PCB Nano Rectangular Connectors
891-017 and 891-018 Vertical Surface Mount PCB Nano Rectangular Connectors with Jackscrews

891-017 and 891-018

Vertical Surface Mount PCB Nano Rectangular Connectors with Jackscrews
891-012 and 891-013 Right Angle, Surface Mount PCB Nano Rectangular Connectors

891-012 and 891-013

Right Angle, Surface Mount PCB Nano Rectangular Connectors
891-019 and 891-020 Right Angle Surface Mount PCB Nano Rectangular Connectors with Jackscrews

891-019 and 891-020

Right Angle Surface Mount PCB Nano Rectangular Connectors with Jackscrews
891-052 Front Panel Mount, Nano Rectangular Receptacle, Right Angle Surface Mount PCB

891-052

Front Panel Mount, Nano Rectangular Receptacle, Right Angle Surface Mount PCB
891-014 and 891-015 Straddle Mount Nano Rectangular Connectors

891-014 and 891-015

Straddle Mount Nano Rectangular Connectors
891-035 and 891-036 Rear Panel Mount, Straddle Mount Nano Rectangular Connectors with Gasket Seal

891-035 and 891-036

Rear Panel Mount, Straddle Mount Nano Rectangular Connectors with Gasket Seal
891-051 Front Panel Mount Nano Rectangular Receptacle, Straddle Mount

891-051

Front Panel Mount Nano Rectangular Receptacle, Straddle Mount
891-016 Sav-Con® Nano Rectangular Connector Saver

891-016

Sav-Con® Nano Rectangular Connector Saver
891-037 and 891-038 Shorting Nano Rectangular Connectors

891-037 and 891-038

Shorting Nano Rectangular Connectors
899-011 EMI Cover, Nano Rectangular

899-011

EMI Cover, Nano Rectangular